BOSCH REXROTH Pressure Relief Valve DBD (Part Numbers)

BOSCH REXROTH Pressure Relief Valve DBD
[Specifications]
・Valve type: Pressure relief valve
・Actuation type: Direct-operated
・Adjustment type: Mechanical

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900420245
R900420276
R900422542
R900422543
R900422544
R900423028
R900423714
R900423715
R900423717
R900423718
R900423719
R900423720
R900423721
R900423722
R900423723
R900423724
R900423725
R900423726
R900423727
R900423728
R900423729
R900423730
R900423731
R900423732
R900423733
R900423734
R900423735
R900423736
R900423743
R900423763
R900423780
R900423860
R900423866
R900423891
R900424082
R900424103
R900424108
R900424109
R900424112
R900424140
R900424147
R900424148
R900424149
R900424150
R900424151
R900424152
R900424153
R900424155
R900424157
R900424158
R900424162
R900424163
R900424165
R900424166
R900424167
R900424170
R900424172
R900424174
R900424175
R900424176
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Adjustment element Type code Customs tariff weight
(kg)
Nominal size Maximum operating pressure (bar) Connection Pressure rating in bar Device directive Sealing material

338.05 €

1 5 Days 50Hexagon with protective capDBDS 6 K1X/250.3746400As screw-in valve (cartridge)25-NBR

401.74 €

1 5 Days 120Hexagon with protective capDBDS 10 K1X/250.50510630As screw-in valve (cartridge)25-NBR

573.23 €

1 5 Days 250Hexagon with protective capDBDS 20 K1X/250.8620400As screw-in valve (cartridge)25-NBR

850.11 €

1 5 Days 350Hexagon with protective capDBDS 30 K1X/251.96130315As screw-in valve (cartridge)25-NBR

741.32 €

1 5 Days 250Hexagon with protective capDBDS 20 G1X/256.720400For threaded connection25-NBR

573.23 €

1 5 Days 250Hand wheelDBDH 20 K1X/250.86920400As screw-in valve (cartridge)25-NBR

1,279.98 €

1 5 Days 350Hexagon with protective capDBDS 30 P1X/20014.530315For subplate mounting200-NBR

1,279.98 €

1 5 Days 350Hexagon with protective capDBDS 30 P1X/31514.71130315For subplate mounting315-NBR

429.17 €

1 5 Days 50Hexagon with protective capDBDS 6 G1X/1001.5616400For threaded connection100-NBR

429.17 €

1 5 Days 50Hexagon with protective capDBDS 6 G1X/251.566400For threaded connection25-NBR

429.17 €

1 5 Days 50Hexagon with protective capDBDS 6 G1X/2001.5616400For threaded connection200-NBR

429.17 €

1 5 Days 50Hexagon with protective capDBDS 6 G1X/3151.5616400For threaded connection315-NBR

429.17 €

1 5 Days 50Hexagon with protective capDBDS 6 G1X/4001.5816400For threaded connection400-NBR

429.17 €

1 5 Days 50Hexagon with protective capDBDS 6 G1X/501.5616400For threaded connection50-NBR

338.05 €

1 5 Days 50Hexagon with protective capDBDS 6 K1X/1000.3786400As screw-in valve (cartridge)100-NBR

338.05 €

1 5 Days 50Hexagon with protective capDBDS 6 K1X/2000.3836400As screw-in valve (cartridge)200-NBR

338.05 €

1 5 Days 50Hexagon with protective capDBDS 6 K1X/3150.3866400As screw-in valve (cartridge)315-NBR

338.05 €

1 5 Days 50Hexagon with protective capDBDS 6 K1X/4000.396400As screw-in valve (cartridge)400-NBR

338.05 €

1 5 Days 50Hexagon with protective capDBDS 6 K1X/500.3776400As screw-in valve (cartridge)50-NBR

429.17 €

1 5 Days 50Hexagon with protective capDBDS 6 P1X/1001.6016400For subplate mounting100-NBR

429.17 €

1 5 Days 50Hexagon with protective capDBDS 6 P1X/2001.6016400For subplate mounting200-NBR

429.17 €

1 5 Days 50Hexagon with protective capDBDS 6 P1X/3151.6216400For subplate mounting315-NBR

429.17 €

1 5 Days 50Hexagon with protective capDBDS 6 P1X/4001.6216400For subplate mounting400-NBR

429.17 €

1 5 Days 50Hexagon with protective capDBDS 6 P1X/501.66400For subplate mounting50-NBR

546.42 €

1 5 Days 120Hexagon with protective capDBDS 8 G1X/1003.6618400For threaded connection100-NBR

546.42 €

1 5 Days 120Hexagon with protective capDBDS 8 G1X/2003.68400For threaded connection200-NBR

546.42 €

1 5 Days 120Hexagon with protective capDBDS 8 G1X/3153.628400For threaded connection315-NBR

546.42 €

1 5 Days 120Hexagon with protective capDBDS 8 G1X/503.628400For threaded connection50-NBR

546.42 €

1 5 Days 120Hexagon with protective capDBDS 10 G1X/253.5610630For threaded connection25-NBR

1,279.98 €

1 5 Days 350Hexagon with protective capDBDS 30 G1X/10013.930315For threaded connection100-NBR

547.17 €

1 5 Days 50Lockable rotary knob with scaleDBDA 6 K1X/250.5026400As screw-in valve (cartridge)25-NBR

673.25 €

1 5 Days 120Lockable rotary knob with scaleDBDA 10 G1X/1003.710630For threaded connection100-NBR

673.25 €

1 5 Days 120Lockable rotary knob with scaleDBDA 10 G1X/2003.710630For threaded connection200-NBR

401.74 €

1 5 Days 120Hand wheelDBDH 10 K1X/1000.53910630As screw-in valve (cartridge)100-NBR

630.54 €

1 5 Days 250Hexagon with protective capDBDS 20 K1X/315V0.91920400As screw-in valve (cartridge)315-FKM

741.32 €

1 5 Days 250Hand wheelDBDH 20 G1X/1006.7620400For threaded connection100-NBR

741.32 €

1 5 Days 250Hand wheelDBDH 20 G1X/506.7420400For threaded connection50-NBR

573.23 €

1 5 Days 250Hand wheelDBDH 20 K1X/1000.89820400As screw-in valve (cartridge)100-NBR

573.23 €

1 5 Days 250Hand wheelDBDH 20 K1X/500.93320400As screw-in valve (cartridge)50-NBR

546.42 €

1 5 Days 120Hexagon with protective capDBDS 10 G1X/2003.6210630For threaded connection200-NBR

401.74 €

1 5 Days 120Hexagon with protective capDBDS 10 K1X/1000.5210630As screw-in valve (cartridge)100-NBR

441.91 €

1 5 Days 120Hexagon with protective capDBDS 10 K1X/100V0.51510630As screw-in valve (cartridge)100-FKM

401.74 €

1 5 Days 120Hexagon with protective capDBDS 10 K1X/2000.5210630As screw-in valve (cartridge)200-NBR

401.74 €

1 5 Days 120Hexagon with protective capDBDS 10 K1X/3150.5410630As screw-in valve (cartridge)315-NBR

441.91 €

1 5 Days 120Hexagon with protective capDBDS 10 K1X/315V0.52310630As screw-in valve (cartridge)315-FKM

401.74 €

1 5 Days 120Hexagon with protective capDBDS 10 K1X/4000.5510630As screw-in valve (cartridge)400-NBR

401.74 €

1 5 Days 120Hexagon with protective capDBDS 10 K1X/500.5210630As screw-in valve (cartridge)50-NBR

546.42 €

1 5 Days 120Hexagon with protective capDBDS 10 P1X/1003.6610630For subplate mounting100-NBR

546.42 €

1 5 Days 120Hexagon with protective capDBDS 10 P1X/2003.6610630For subplate mounting200-NBR

546.42 €

1 5 Days 120Hexagon with protective capDBDS 10 P1X/3153.68110630For subplate mounting315-NBR

741.32 €

1 5 Days 250Hexagon with protective capDBDS 15 G1X/1006.9215400For threaded connection100-NBR

741.32 €

1 5 Days 250Hexagon with protective capDBDS 15 G1X/2006.9215400For threaded connection200-NBR

741.32 €

1 5 Days 250Hexagon with protective capDBDS 15 G1X/3156.9415400For threaded connection315-NBR

741.32 €

1 5 Days 250Hexagon with protective capDBDS 15 G1X/4000.69615400For threaded connection400-NBR

741.32 €

1 5 Days 250Hexagon with protective capDBDS 15 G1X/506.915400For threaded connection50-NBR

741.32 €

1 5 Days 250Hexagon with protective capDBDS 20 G1X/1006.7420400For threaded connection100-NBR

741.32 €

1 5 Days 250Hexagon with protective capDBDS 20 G1X/2006.7620400For threaded connection200-NBR

741.32 €

1 5 Days 250Hexagon with protective capDBDS 20 G1X/3156.820400For threaded connection315-NBR

741.32 €

1 5 Days 250Hexagon with protective capDBDS 20 G1X/4006.2820400For threaded connection400-NBR

673.25 €

1 5 Days 120Lockable rotary knob with scaleDBDA 10 G1X/3153.7210630For threaded connection315-NBR

Loading...

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Valve type Pressure relief valve Customs tariff weight unit kg
Pilot control valve None Actuation type Direct-operated Type DBD
Device series 1X Check valve without check valve Customs tariff item number 84812010
Customs tariff weight per 1 Control oil supply None Customs tariff country of origin DE
Adjustment type Mechanical

Tech Support