BOSCH REXROTH Pressure Relief Valve ZDB 10, Z2DB 10 (R900411358)

BOSCH REXROTH Pressure Relief Valve ZDB 10, Z2DB 10 R900411358

Product Details:

Manufacturer part number: R900411358

Brand: BOSCH REXROTH

Price: 737.42

Delivery time: 5 Days


Technical Data:

Adjustment element: Bushing with hexagon and protective cap

Type code: Z2DB 10 VD2-4X/200 V

Customs tariff weight: 2.88 kg

Relief function from to: A - B and B - A

Type: Z2DB


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R900411358

Part Number
R900411358
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustment element Type code Customs tariff weight
(kg)
Relief function from to Type Pressure rating in bar

737.42 €

1 5 Days Bushing with hexagon and protective capZ2DB 10 VD2-4X/200 V2.88A - B and B - AZ2DB200

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Maximum flow rate (l/min) 100 Valve type Pressure relief valve
Customs tariff weight unit kg Pilot control valve None Nominal size 10
Actuation type Pilot-controlled Maximum operating pressure (bar) 315 Device series 4X
Check valve without check valve Customs tariff item number 84812010 Customs tariff weight per 1
Control oil supply None Customs tariff country of origin DE Adjustment type Mechanical
Sealing material FKM

This page is BOSCH REXROTH Pressure Relief Valve ZDB 10, Z2DB 10, part number R900411358.
You can find the detail information about specifications and dimensions on part number R900411358.

Variation of this product

Part Number
R900409956
R900409958
R900409959
R900411413
R900411430
R900411462
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Adjustment element Type code Customs tariff weight
(kg)
Relief function from to Type Pressure rating in bar

502.57 €

1 5 Days Bushing with hexagon and protective capZDB 10 VB2-4X/315 V2.52B - TZDB315

502.57 €

1 5 Days Bushing with hexagon and protective capZDB 10 VP2-4X/315 V2.54P - TZDB315

502.57 €

1 31 Days Bushing with hexagon and protective capZDB 10 VP2-4X/100 V2.48P - TZDB100

737.42 €

1 5 Days Bushing with hexagon and protective capZ2DB 10 VD2-4X/100 V2.9A - B and B - AZ2DB100

737.42 €

1 5 Days Bushing with hexagon and protective capZ2DB 10 VC2-4X/315 V2.88A - T and B - TZ2DB315

737.42 €

1 5 Days Bushing with hexagon and protective capZ2DB 10 VD2-4X/315 V2.9A - B and B - AZ2DB315

Tech Support