Manufacturer part number: R901049860
Brand: BOSCH REXROTH
Price: 579.14 €
Delivery time: 76 Days
Type code: KBPSR8AA/HCG24K4V
Customs tariff weight: 0.479 kg
Pressure rating in bar: 350
Customs tariff weight per: 100
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901049860
Maximum Applicable Pressure(MPa) | 10.01 or More | Maximum flow rate (l/min) | 2 | Adjustment element | Electrical |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V | Pilot control valve | None |
Setpoint | At setpoint = 0, the minimum pressure is set | Nominal size | 8 | Actuation type | Direct-operated |
Maximum operating pressure (bar) | 420 | Type of connection | Without cable socket, with component plug in accordance with DIN EN 175 301-803 | Type | KBPS |
Device series | A | Check valve | without check valve | Customs tariff item number | 84812010 |
Control oil supply | None | Customs tariff country of origin | DE | Adjustment type | Electrical |
Sealing material | FKM |
This page is BOSCH REXROTH Proportional Pressure Relief Valve KBPS.8A, part number R901049860.
You can find the detail information about specifications and dimensions on part number R901049860.
Part Number |
---|
R901047007 |
R901049804 |
R901049817 |
R901049865 |
R901049868 |
R901049877 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type code | Customs tariff weight (kg) | Pressure rating in bar | Customs tariff weight per |
---|---|---|---|---|---|---|---|---|
579.14 € | 1 | 5 Days | KBPSP8AA/HCG24K4V | 0.44 | 315 | 100 | ||
579.14 € | 1 | 5 Days | KBPSC8AA/HCG24K4V | 0.443 | 50 | 100 | ||
579.14 € | 1 | 5 Days | KBPSF8AA/HCG24K4V | 0.443 | 100 | 100 | ||
579.14 € | 1 | 5 Days | KBPST8AA/HCG24K4V | 0.445 | 420 | 1 | ||
579.14 € | 1 | 5 Days | KBPSH8AA/HCG24K4V | 0.44 | 150 | 1 | ||
579.14 € | 1 | 5 Days | KBPSN8AA/HCG24K4V | 0.444 | 250 | 1 |