BOSCH REXROTH Pressure-Reducing Valve ZDR 10 V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900411309
R900411311
R900434583
R900436537
R900438840
R900442094
R900444003
R900457022
R900462912
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustment element Type code Customs tariff weight
(kg)
Relief function from to Connection Pressure rating in bar

748.60 €

1 5 Days Bushing with hexagon and protective capZDR 10 VP5-3X/100YM2.4P - TPressure reduction in channel P1100

748.60 €

1 5 Days Bushing with hexagon and protective capZDR 10 VP5-3X/200YM2.4P - TPressure reduction in channel P1200

826.95 €

1 5 Days Bushing with hexagon and protective capZDR 10 VA5-3X/50Y2.38A - TPressure reduction in channel A250

826.95 €

1 5 Days Bushing with hexagon and protective capZDR 10 VA5-3X/100Y2.38A - TPressure reduction in channel A2100

748.60 €

1 5 Days Bushing with hexagon and protective capZDR 10 VP5-3X/315YM2.38P - TPressure reduction in channel P1315

748.60 €

1 5 Days Rotary knobZDR 10 VP4-3X/200YM2.44P - TPressure reduction in channel P1200

826.95 €

1 5 Days Bushing with hexagon and protective capZDR 10 VA5-3X/200Y2.38A - TPressure reduction in channel A2200

938.91 €

1 5 Days Bushing with hexagon and protective capZDR 10 VB5-3X/100Y2.76B - TPressure reduction in channel B2100

938.91 €

1 5 Days Bushing with hexagon and protective capZDR 10 VB5-3X/200Y2.76B - TPressure reduction in channel B2200

Loading...

  1. 1

Basic information

Maximum Applicable Pressure(MPa) 10.01 or More Maximum flow rate (l/min) 100 Valve type Pressure-reducing valve
Customs tariff weight unit kg Pilot control valve None Nominal size 10
Actuation type Pilot-controlled Maximum operating pressure (bar) 315 Type ZDR
Device series 3X Check valve without check valve Customs tariff item number 84812010
Customs tariff weight per 1 Control oil supply Internal pilot oil supply and external pilot oil return Customs tariff country of origin DE
Adjustment type Mechanical Sealing material FKM

Tech Support