Manufacturer part number: R900777680
Brand: BOSCH REXROTH
Price: 886.66 €
Delivery time: 5 Days
Maximum flow rate (l/min): 300
Nozzle in directional valve: None
Adjustment element: Bushing with hexagon and protective cap (spindle with protective cap "S", adjustment at pressure switch "AS")
Type code: DBA 15 H2-2X/100
Pressure relief valve: None
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900777680
Part Number
|
---|
R900777680 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum flow rate (l/min) | Nozzle in directional valve | Adjustment element | Type code | Pressure relief valve | Customs tariff weight (kg) | Voltage (V/Hz) | Pilot control valve | Nominal size | Actuation type | Type of connection | Connection | Auxiliary actuation device | Check valve | Pressure rating in bar | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
886.66 € | 1 | 5 Days | 300 | None | Bushing with hexagon and protective cap (spindle with protective cap "S", adjustment at pressure switch "AS") | DBA 15 H2-2X/100 | None | 4.85 | None | None | 15 | Direct-operated | None | High-pressure flange (5000 psi) | None | without check valve | 100 |
Loading...
Maximum Applicable Pressure(MPa) | 10.01 or More | Valve type | Pump shut-off valve | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Maximum operating pressure (bar) | 350 | Type | DBA | Device series | 2X |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Control oil supply | None |
Customs tariff country of origin | DE | Adjustment type | Electrical/mechanical | Sealing material | NBR |
This page is BOSCH REXROTH Pump Safety Block DBA, part number R900777680.
You can find the detail information about specifications and dimensions on part number R900777680.
Configure
Basic Attributes
Type
Maximum flow rate (l/min)
Nozzle in directional valve
Adjustment element
Type code
Pressure relief valve
Customs tariff weight(kg)
Voltage (V/Hz)
Pilot control valve
Nominal size
Actuation type
Type of connection
Connection
Auxiliary actuation device
Check valve
Pressure rating in bar
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R900246667 |
R900750578 |
R900777241 |
R900916662 |
R900916664 |
R900916665 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum flow rate (l/min) | Nozzle in directional valve | Adjustment element | Type code | Pressure relief valve | Customs tariff weight (kg) | Voltage (V/Hz) | Pilot control valve | Nominal size | Actuation type | Type of connection | Connection | Auxiliary actuation device | Check valve | Pressure rating in bar |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,017.52 € | 1 | 5 Days | 400 | For displacement pumps: Nozzle ø0.8 mm in lateral channel, transverse channel open, pilot oil bore closed | Bushing with hexagon and protective cap | DBAW 30 BH2-2X/200Z6EG24N9K4A08 | With mounted pressure relief valve | 8.02 | DC 24 V | With mounted directional spool valve (data sheet 23178) | 30 | With mounted directional valve, open when de-energized | Without cable socket, with component plug in accordance with DIN EN 175 301-803 | High-pressure flange (5000 psi) | With concealed auxiliary actuation device (standard) | With directional spool valve | 200 | ||
886.66 € | 1 | 5 Days | 300 | None | Bushing with hexagon and protective cap (spindle with protective cap "S", adjustment at pressure switch "AS") | DBA 15 H2-2X/315 | None | 4.88 | None | None | 15 | Direct-operated | None | High-pressure flange (5000 psi) | None | without check valve | 315 | ||
886.66 € | 1 | 5 Days | 300 | None | Bushing with hexagon and protective cap (spindle with protective cap "S", adjustment at pressure switch "AS") | DBA 15 F2-2X/100 | None | 4.8 | None | None | 15 | Direct-operated | None | Standard flange (3,000 - 5,000 psi) | None | without check valve | 100 | ||
912.46 € | 1 | 5 Days | 400 | None | Bushing with hexagon and protective cap (spindle with protective cap "S", adjustment at pressure switch "AS") | DBA 30 F2-2X/200 | None | 4.821 | None | None | 30 | Direct-operated | None | Standard flange (3,000 - 5,000 psi) | None | without check valve | 200 | ||
912.46 € | 1 | 5 Days | 400 | None | Bushing with hexagon and protective cap (spindle with protective cap "S", adjustment at pressure switch "AS") | DBA 30 H2-2X/200 | None | 5.35 | None | None | 30 | Direct-operated | None | High-pressure flange (5000 psi) | None | without check valve | 200 | ||
912.46 € | 1 | 5 Days | 400 | None | Bushing with hexagon and protective cap (spindle with protective cap "S", adjustment at pressure switch "AS") | DBA 30 H2-2X/315 | None | 5.34 | None | None | 30 | Direct-operated | None | High-pressure flange (5000 psi) | None | without check valve | 315 |