BOSCH REXROTH Pressure Sequence Valve DZ 6 DP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R900400824
R900401234
R900402962
R900403077
R900414525
R900421834
R900425825
R900427644
R900433442
R900478933
R900481060
R900481061
R900481062
R900481271
R900481273
R900481316
R900481388
R900481546
R900481549
R900481589
R900482069
R900485007
R900490263
R900497783
R900513984
R900565953
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustment element Type code Customs tariff weight
(kg)
Pressure rating in bar Control oil supply Sealing material

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/75XM1.5475External pilot oil supply and internal pilot oil returnNBR

-

1 5 Days Rotary knobDZ 6 DP1-5X/251.6225NoneNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/210X1.58210External pilot oil supply and internal pilot oil returnNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/25Y1.5225Internal pilot oil supply and external leakage oil dischargeNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/150XYV1.54150External pilot oil supply and external leakage oil dischargeFKM

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/210XM1.56210External pilot oil supply and internal pilot oil returnNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/251.525NoneNBR

-

1 5 Days Lockable rotary knob with scaleDZ 6 DP3-5X/210Y1.68210Internal pilot oil supply and external leakage oil dischargeNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/75X1.5475External pilot oil supply and internal pilot oil returnNBR

-

1 5 Days Lockable rotary knob with scaleDZ 6 DP3-5X/75Y1.6475Internal pilot oil supply and external leakage oil dischargeNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/75Y1.5675Internal pilot oil supply and external leakage oil dischargeNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/150Y1.56150Internal pilot oil supply and external leakage oil dischargeNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/210Y1.58210Internal pilot oil supply and external leakage oil dischargeNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/751.5675NoneNBR

-

1 5 Days Rotary knobDZ 6 DP1-5X/75Y1.6275Internal pilot oil supply and external leakage oil dischargeNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/210YM1.56210Internal pilot oil supply and external leakage oil dischargeNBR

-

1 5 Days Lockable rotary knob with scaleDZ 6 DP3-5X/251.6225NoneNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/25XYM1.5225External pilot oil supply and external leakage oil dischargeNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/210XY1.56210External pilot oil supply and external leakage oil dischargeNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/150XM1.54150External pilot oil supply and internal pilot oil returnNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/2101.6210NoneNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/75YM1.5475Internal pilot oil supply and external leakage oil dischargeNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/1501.56150NoneNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/150X1.55150External pilot oil supply and internal pilot oil returnNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/315YM1.56315Internal pilot oil supply and external leakage oil dischargeNBR

-

1 5 Days Bushing with hexagon and protective capDZ 6 DP2-5X/315XM1.56315External pilot oil supply and internal pilot oil returnNBR

Loading...

  1. 1

Basic information

Max Operating Pressure(MPa) 31.5 Max. Flow(L /min) 60 Valve type Pressure sequence valve
Customs tariff weight unit kg Pilot control valve None Nominal size 6
Actuation type Direct-operated Type DZ Connection Subplate mounting
Device series 5X Check valve without check valve Customs tariff item number 84812010
Customs tariff weight per 1 Customs tariff country of origin DE Adjustment type Mechanical

Tech Support