Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Flow (L /min) | Adjustment element | Type code | Customs tariff weight (kg) | Pilot control valve | Nominal size | Connection | Pressure rating in bar | Control oil supply | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 200 | Rotary knob | DZ 10-1-5X/200YM | 3.76 | None | 10 | Subplate mounting | 200 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 600 | Bushing with hexagon and protective cap | DZ 30-2-5X/200XY | 8.361 | None | 32 | Subplate mounting | 200 | External pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 200 | Rotary knob | DZ 10-1-5X/100YM | 3.74 | None | 10 | Subplate mounting | 100 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 400 | Bushing with hexagon and protective cap | DZ 20-2-5X/200X | 5.2 | None | 25 | Subplate mounting | 200 | External pilot oil supply and internal pilot oil return | ||
- | 1 | 5 Days | 600 | Bushing with hexagon and protective cap | DZ 30-2-5X/100Y | 8.3 | None | 32 | Subplate mounting | 100 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 200 | Bushing with hexagon and protective cap | DZ 10-2-5X/100Y | 3.62 | None | 10 | Subplate mounting | 100 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 400 | Bushing with hexagon and protective cap | DZ 20-2-5X/200XM | 5.34 | None | 25 | Subplate mounting | 200 | External pilot oil supply and internal pilot oil return | ||
- | 1 | 5 Days | 200 | Rotary knob | DZ 10-1-5X/200XM | 3.8 | None | 10 | Subplate mounting | 200 | External pilot oil supply and internal pilot oil return | ||
- | 1 | 5 Days | 600 | Bushing with hexagon and protective cap | DZ 30-2-5X/315Y | 8.26 | None | 32 | Subplate mounting | 315 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 200 | Bushing with hexagon and protective cap | DZ 10-2-5X/315Y | 3.6 | None | 10 | Subplate mounting | 315 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 400 | Bushing with hexagon and protective cap | DZ 20-2-5X/100 | 5.25 | None | 25 | Subplate mounting | 100 | None | ||
- | 1 | 5 Days | 400 | Bushing with hexagon and protective cap | DZ 20-2-5X/100Y | 5.26 | None | 25 | Subplate mounting | 100 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 400 | Rotary knob | DZ 20-1-5X/200XY | 5.32 | None | 25 | Subplate mounting | 200 | External pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 200 | Rotary knob | DZ 10-1-5X/100 | 3.74 | None | 10 | Subplate mounting | 100 | None | ||
- | 1 | 5 Days | 600 | Rotary knob | DZ 30-1-5X/200Y | 8.34 | None | 32 | Subplate mounting | 200 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 600 | Rotary knob | DZ 30-1-5X/200XY | 8.36 | None | 32 | Subplate mounting | 200 | External pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 400 | Bushing with hexagon and protective cap | DZ 20-2-5X/200XY | 5.24 | None | 25 | Subplate mounting | 200 | External pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 200 | Bushing with hexagon and protective cap | DZ 10-2-5X/200Y | 3.581 | None | 10 | Subplate mounting | 200 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 200 | Bushing with hexagon and protective cap | DZ 10-2-5X/200 | 3.62 | None | 10 | Subplate mounting | 200 | None | ||
- | 1 | 5 Days | 400 | Bushing with hexagon and protective cap | DZ 20-2-5X/200 | 5.2 | None | 25 | Subplate mounting | 200 | None | ||
- | 1 | 5 Days | 400 | Bushing with hexagon and protective cap | DZ 20-2-5X/200Y | 5.26 | None | 25 | Subplate mounting | 200 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 600 | Bushing with hexagon and protective cap | DZ 30-2-5X/200 | 8.3 | None | 32 | Subplate mounting | 200 | None | ||
- | 1 | 5 Days | 400 | Bushing with hexagon and protective cap | DZ 20-2-5X/315Y | 5.22 | None | 25 | Subplate mounting | 315 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 600 | Bushing with hexagon and protective cap | DZC 2-5X/200 | 1.1 | Pilot valve without main spool insert | None | - | 200 | None | ||
- | 1 | 5 Days | 400 | Rotary knob | DZ 20-1-5X/200 | 5.35 | None | 25 | Subplate mounting | 200 | None | ||
- | 1 | 5 Days | 200 | Rotary knob | DZ 10-1-5X/200 | 3.7 | None | 10 | Subplate mounting | 200 | None | ||
- | 1 | 5 Days | 200 | Bushing with hexagon and protective cap | DZ 10-2-5X/315YM | 3.66 | None | 10 | Subplate mounting | 315 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 600 | Rotary knob | DZ 30-1-5X/315Y | 8.4 | None | 32 | Subplate mounting | 315 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 200 | Bushing with hexagon and protective cap | DZ 10-2-5X/200XY | 3.64 | None | 10 | Subplate mounting | 200 | External pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 200 | Bushing with hexagon and protective cap | DZ 10-2-5X/200X | 3.6 | None | 10 | Subplate mounting | 200 | External pilot oil supply and internal pilot oil return | ||
- | 1 | 5 Days | 200 | Rotary knob | DZ 10-1-5X/200X | 3.681 | None | 10 | Subplate mounting | 200 | External pilot oil supply and internal pilot oil return | ||
- | 1 | 5 Days | 200 | Rotary knob | DZ 10-1-5X/200Y | 3.7 | None | 10 | Subplate mounting | 200 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 400 | Rotary knob | DZ 20-1-5X/200YM | 5.4 | None | 25 | Subplate mounting | 200 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 400 | Rotary knob | DZ 20-1-5X/200Y | 5.28 | None | 25 | Subplate mounting | 200 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 600 | Bushing with hexagon and protective cap | DZ 30-2-5X/200Y | 8.24 | None | 32 | Subplate mounting | 200 | Internal pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 200 | Rotary knob | DZ 10-1-5X/200XY | 3.7 | None | 10 | Subplate mounting | 200 | External pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 600 | Rotary knob | DZ 30-1-5X/315XY | 8.3 | None | 32 | Subplate mounting | 315 | External pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 200 | Bushing with hexagon and protective cap | DZ 10-2-5X/200XYM | 3.65 | None | 10 | Subplate mounting | 200 | External pilot oil supply and external leakage oil discharge | ||
- | 1 | 5 Days | 400 | Bushing with hexagon and protective cap | DZ 20-2-5X/200XYM | 5.3 | None | 25 | Subplate mounting | 200 | External pilot oil supply and external leakage oil discharge |
Loading...
Max Operating Pressure(MPa) | 31.5 | Valve type | Pressure sequence valve | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Actuation type | Pilot-controlled | Type | DZ | Device series | 5X |
Check valve | without check valve | Customs tariff item number | 84812010 | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Adjustment type | Mechanical | Sealing material | NBR |