PARKER Parkrimp No-Skive Fitting 1JS70 (1JS70-8-8-SM)

PARKER Parkrimp No-Skive Fitting 1JS70 1JS70-8-8-SM

Product Details:

Manufacturer part number: 1JS70-8-8-SM

Brand: PARKER HANNIFIN

Price: 102.98

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 12 mm

A: 67 mm

Customs tariff weight: 0.176 kg

Thread or tube size: -08

W: 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1JS70-8-8-SM

Part Number
1JS70-8-8-SM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

102.98 €

1 5 Days 12670.176-08242213/16x163363.5-08

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group ORFS
Design code Metric width across flats Norm ISO 12151-1-SWSB - SAE J516 Common name ORFS
Description of connection type ORFS with union nut - long design Connection type JS Fitting series 70
Customs tariff item number 73269098 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1JS70, part number 1JS70-8-8-SM.
You can find the detail information about specifications and dimensions on part number 1JS70-8-8-SM.

Variation of this product

Part Number
1JS70-12-12-SM
1JS70-16-16-SM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W H
(mm)
Thread diameter UNF B
(mm)
Operating pressure Mpa Hose fitting size

85.28 €

1 5 Days 19840.511-1236301-3/16x124541-12

117.88 €

1 5 Days 25980.473-1641361-7/16x125341-16

Tech Support