Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Thickness t (mm) | Inside diameter d (mm) | Customs tariff weight per | External diameter D (mm) | |
---|---|---|---|---|---|---|---|---|
1 | 5 Days | 0.005 | 2 | 31 | 1 | 39 | ||
1 | 5 Days | 0 | 1 | 4.1 | 1 | 7.2 | ||
1 | 5 Days | 0.002 | 1.5 | 18 | 1 | 24.7 | ||
1 | 5 Days | 0.002 | 1.5 | 16.7 | 100 | 24 | ||
1 | 5 Days | 0.005 | 2 | 28.7 | 1 | 37 | ||
1 | 5 Days | 0.001 | 1.5 | 12.7 | 1 | 18 | ||
1 | 5 Days | 0.001 | 1.5 | 14 | 1 | 18.7 | ||
1 | 5 Days | 0.004 | 2 | 24.7 | 1 | 32 | ||
1 | 5 Days | 0.002 | 1.5 | 17.4 | 1 | 24 | ||
1 | 5 Days | 0 | 1 | 6.7 | 1 | 11 | ||
1 | 5 Days | 0 | 1 | 5.7 | 1 | 10 | ||
1 | 5 Days | 0.001 | 1.5 | 10.7 | 1 | 18 | ||
1 | 5 Days | 0.01 | 2 | 26.7 | 1 | 35 | ||
1 | 5 Days | 0.386 | 2 | 22.7 | 100 | 30 | ||
1 | 5 Days | 0.006 | 2 | 33.7 | 1 | 42 | ||
1 | 5 Days | 0 | 1 | 8.7 | 1 | 13 | ||
1 | 5 Days | 0.002 | 1.5 | 14.7 | 1 | 22 | ||
1 | 5 Days | 0 | 1 | 7.3 | 1 | 10.2 | ||
1 | 5 Days | 0.001 | 1.5 | 10.7 | 1 | 17 | ||
1 | 5 Days | 0.001 | 1.5 | 10.7 | 1 | 16 | ||
1 | 5 Days | 0.002 | 1.5 | 18.7 | 100 | 26 | ||
1 | 5 Days | 0.002 | 1.5 | 20.7 | 1 | 28 | ||
1 | 5 Days | 0.001 | 2 | 10.35 | 1 | 16 | ||
1 | 5 Days | 0.001 | 1.5 | 12.7 | 1 | 20 | ||
1 | 5 Days | 0.004 | 2.5 | 21.5 | 1 | 28.7 | ||
1 | 5 Days | 0.248 | 1 | 6.7 | 100 | 10 | ||
1 | 5 Days | 0 | 1 | 4.5 | 1 | 7 | ||
1 | 5 Days | 0.23 | 1 | 5.7 | 100 | 9 | ||
1 | 5 Days | 0.6 | 1 | 8.5 | 100 | 13.4 | ||
1 | 5 Days | 0 | 1 | 8.7 | 1 | 14 | ||
1 | 5 Days | 0 | 1.22 | 3.05 | 1 | 6.35 | ||
1 | 5 Days | 0 | 1 | 3.6 | 1 | 7.5 | ||
1 | 5 Days | 0.002 | 1.5 | 16.7 | 1 | 23 | ||
1 | 5 Days | 0.001 | 1 | 6.2 | 1 | 9.2 | ||
1 | 5 Days | 0 | 1.25 | 10.4 | 1 | 14.7 | ||
1 | 5 Days | 0 | 1 | 8.7 | 1 | 16 | ||
1 | 5 Days | 0.001 | 1.5 | 11.4 | 1 | 16.3 | ||
1 | 5 Days | 0.001 | 1.5 | 13.7 | 1 | 20 | ||
1 | 5 Days | 0.002 | 1.5 | 13.7 | 1 | 22 | ||
1 | 5 Days | 0.002 | 1.5 | 16 | 1 | 22.7 | ||
1 | 5 Days | 0.025 | 1.5 | 22.5 | 1 | 28 | ||
1 | 5 Days | 0.001 | 1.25 | 8.3 | 1 | 12.7 |
Loading...
Design | US | Customs tariff weight unit | kg | Shore hardness | 70 |
---|---|---|---|---|---|
Temperature range from/to(°C) | -30 to +100 | Type | USIT-ring | Customs tariff item number | 40169300 |
Engineering material | NBR | Basic color | Black | Customs tariff country of origin | TW |