Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R901113712
Part Number
|
---|
R901113712 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type code | Switching contact L2 | Temperature contact | Customs tariff weight (kg) | Rod length L (mm) | Minimum contact switching point L1 (mm) | Maximum contact switching point L2 (mm) | Switching contact L1 | Display | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,063.58 € | 1 | 5 Days | ABZMS-37-1X/0370-03-R-K24 | analog | with resistance thermometer | 1.22 | 370 | 220 | 140 | analog | with temperature display level and temperature with analog output 4 to 20 mA |
Loading...
Maximum operating pressure bar | 1 | Version | 37 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Electrical connection | Device plug 04pol M12x1 | Type | ABZMS | Device series | 1X |
Customs tariff weight Pro | 1 | Customs tariff article number | 90261089 | Filter fineness in µm | 3 |
Customs tariff country of origin | DE | Option 1 | with adapter flange | Sealing material | FKM |
This page is BOSCH REXROTH Float Switch ABZMS-35, part number R901113712.
You can find the detail information about specifications and dimensions on part number R901113712.
Configure
Basic Attributes
Type code
Switching contact L2
Temperature contact
Customs tariff weight(kg)
Rod length L(mm)
Minimum contact switching point L1(mm)
Maximum contact switching point L2(mm)
Switching contact L1
Display
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R901113688 |
R901113694 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type code | Switching contact L2 | Temperature contact | Customs tariff weight (kg) | Rod length L (mm) | Minimum contact switching point L1 (mm) | Maximum contact switching point L2 (mm) | Switching contact L1 | Display |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,715.91 € | 1 | 5 Days | ABZMS-37-1X/0370-03-M-K24 | NOC | without temperature contact | 1.28 | 370 | 220 | 140 | NCC | with temperature display and control unit | ||
2,732.20 € | 1 | 5 Days | ABZMS-37-1X/0500-03-M-K24 | NOC | without temperature contact | 2.6 | 500 | 280 | 160 | NCC | with temperature display and control unit |