Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SYK 25 TF
Part Number
|
---|
SYK 25 TF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Number of fixing holes | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | H2 (mm) | Unit width A (mm) | Hole shape | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Model | Bearing code | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | G (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.12 € | 1 | 5 Days | 25 | 14000 | 7800 | 1 | 0.306 | 71 | 105.5 | SYK 505 | 19.8 | 14 | 17.5 | tapered | 12 | 134 | 32 | 36.5 | tapered | YAR 205-2F | ECY 205 | 34.1 | 17.5 | 10 |
Loading...
Bearing Unit, Type | Pillow Type | Unit Body Material | Resin | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Grub screw | Customs tariff weight unit | kg | Model series | SYK..TF |
Relubrication possible yes/no | no | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SKF Y-Tech Pillow Block Unit with Long Base, Composite Material, Grub Screw Fixing, and Flingers, part number SYK 25 TF.
You can find the detail information about specifications and dimensions on part number SYK 25 TF.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Number of fixing holes
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit code
S1(mm)
H2(mm)
Unit width A(mm)
Hole shape
N1(mm)
Unit length L(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Model
Bearing code
Protection cap
B(mm)
Width/diameter of fixing hole N(mm)
G(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SYK 20 TF |
SYK 40 TF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Number of fixing holes | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | H2 (mm) | Unit width A (mm) | Hole shape | N1 (mm) | Unit length L (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Model | Bearing code | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | G (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.91 € | 1 | 5 Days | 20 | 12700 | 6550 | 2 | 0.253 | 64.5 | 96.5 | SYK 504 | 18.3 | 12.7 | 12 | cylindrical | 12 | 126 | 21 | 64.5 | cylindrical | YAR 204-2F | ECY 204 | 31 | 17.5 | 10 | ||
55.88 € | 1 | 5 Days | 40 | 30700 | 19000 | 1 | 0.875 | 99.5 | 136 | SYK 508 | 30.2 | 30.7 | 21.5 | tapered | 14.5 | 176 | 30 | 49.2 | tapered | YAR 208-2F | ECY 208 | 49.2 | 21.5 | 12 |