SKF Y-Tech Pillow Block Unit with Long Base, Composite Material, Grub Screw Fixing, and Flingers (SYK 20 TF)

SKF Y-Tech Pillow Block Unit with Long Base, Composite Material, Grub Screw Fixing, and Flingers SYK 20 TF

Product Details:

Manufacturer part number: SYK 20 TF

Brand: SKF

Price: 28.91

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Basic Load Rating, Dynamic Rating: 12700 N

Basic Load Rating, Static Rating: 6550 N

Number of fixing holes: 2

Customs tariff weight: 0.253 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SYK 20 TF

Part Number
SYK 20 TF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Number of fixing holes Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
Hole shape N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Model Bearing code Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
G
(mm)

28.91 €

1 5 Days 2012700655020.25364.596.5SYK 50418.312.712cylindrical121262164.5cylindricalYAR 204-2FECY 2043117.510

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Resin Customs tariff goods number 84832000
Method of fixing Grub screw Customs tariff weight unit kg Model series SYK..TF
Relubrication possible yes/no no Customs tariff weight per 1 Customs tariff country of origin DE

This page is SKF Y-Tech Pillow Block Unit with Long Base, Composite Material, Grub Screw Fixing, and Flingers, part number SYK 20 TF.
You can find the detail information about specifications and dimensions on part number SYK 20 TF.

Variation of this product

Part Number
SYK 25 TF
SYK 40 TF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Number of fixing holes Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
Hole shape N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Model Bearing code Protection cap B
(mm)
Width/diameter of fixing hole N
(mm)
G
(mm)

34.12 €

1 5 Days 2514000780010.30671105.5SYK 50519.81417.5tapered121343236.5taperedYAR 205-2FECY 20534.117.510

55.88 €

1 5 Days 40307001900010.87599.5136SYK 50830.230.721.5tapered14.51763049.2taperedYAR 208-2FECY 20849.221.512

Tech Support