Manufacturer part number: 0067024173
Brand: DICHTOMATIK
Price: 10.92 €
Delivery time: 5 Days
Customs tariff — weight: 0.024 kg
Thickness s: 10 mm
External diameter D: 47 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067024173
Design | VER 01 | Customs tariff — weight per | 1 | Shore hardness | 70 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Temperature range from/to(°C) | -30 to +100 | Type | Sealing cap |
Customs tariff — country of origin | TW | Engineering material | NBR | Basic color | Black |
Customs tariff number | 40169991 |
This page is DICHTOMATIK Sealing Cap, Version VER01, part number 0067024173.
You can find the detail information about specifications and dimensions on part number 0067024173.
Part Number |
---|
0067024174 |
0067024175 |
0067024249 |
0067024383 |
0067025954 |
0067034908 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Thickness s (mm) | External diameter D (mm) |
---|---|---|---|---|---|---|---|
11.69 € | 1 | 5 Days | 0.029 | 10 | 52 | ||
16.05 € | 1 | 5 Days | 0.048 | 9 | 72 | ||
8.89 € | 1 | 5 Days | 0.011 | 8 | 35 | ||
17.26 € | 1 | 5 Days | 0.067 | 12 | 80 | ||
20.51 € | 1 | 5 Days | 0.082 | 12 | 90 | ||
9.69 € | 1 | 5 Days | 0.012 | 7 | 40 |