DICHTOMATIK V-Ring NBR, Design A (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0067027473

Part Number
0067027473
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. d
(Ø)
Customs tariff weight
(kg)
Outside diameter D
(mm)
Width
(mm)
Thickness s
(mm)
Customs tariff weight Pro Internal diameter d
(mm)
Customs tariff country of origin
1 5 Days 965 - 10150.79402514.31910IT

Loading...

  1. 1

Basic information

Design A Customs tariff weight unit kg Norm DIN 3760
Type Axial shaft seal Engineering material NBR Customs tariff article number 40169300

This page is DICHTOMATIK V-Ring NBR, Design A, part number 0067027473.
You can find the detail information about specifications and dimensions on part number 0067027473.

Variation of this product

Part Number
0049427138
0049427139
0049427552
0067035010
0067035045
0067071773
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Dia. d
(Ø)
Customs tariff weight
(kg)
Outside diameter D
(mm)
Width
(mm)
Thickness s
(mm)
Customs tariff weight Pro Internal diameter d
(mm)
Customs tariff country of origin

-

1 5 Days 195 - 2100.0519614.591180TW

-

1 5 Days 29 - 310.001357.54.7127TW

-

1 5 Days 155 - 1650.0416014.591144TW

-

1 5 Days 920 - 9650.658952514.31865IT

-

1 5 Days 1065 - 11150.7610302514.311000IT

-

1 5 Days 1015 - 106509852514.31955IT

Tech Support