DICHTOMATIK Shaft Seal FKM, Design WAS (Part Numbers)

DICHTOMATIK Shaft Seal FKM, Design WAS
[Specifications]
・Type: Radial shaft seal
・Sealing material: FKM
・Material stiffening plate: Unalloyed steel DIN EN 10139 (DIN 1624)
・Spring material: Spring steel DIN EN 10270-1
・Base color: Brown
・Norm: DIN 3760
・Series: WAS

[Features]
・Good static sealing effect with low-viscosity or gaseous media
・Protection against moderate to medium dust and dirt accumulation from outside
・TCompensates for thermal expansion, e.g. in light metal housings, good sealing effect with greater roughness and with split housings
・Reliable design with broad application spectrum for moderately demanding applications in general industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0049389132
0049389133
0049389134
0049389135
0049405053
0049405054
0049405076
0049405091
0049405104
0049405111
0049405112
0049405121
0049405123
0049405128
0049405131
0049405142
0049405161
0049405169
0049405232
0049405245
0049405255
0067020348
0067021157
0067021208
0067021344
0067021666
0067021966
0067022237
0067022497
0067022498
0067022502
0067022503
0067022504
0067022505
0067022506
0067022513
0067022515
0067022517
0067022518
0067022521
0067022522
0067022523
0067022525
0067022526
0067022531
0067022534
0067022539
0067022546
0067022548
0067022549
0067024676
0067025697
0067025717
0067027300
0067034254
0067036444
0067036445
0067036446
0067036448
0067036450
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(℃)
Version Customs tariff weight
(kg)
Outside diameter D
(mm)
Width
(mm)
Customs tariff weight Pro Internal diameter d
(mm)
Customs tariff article number Customs tariff country of origin

68.23 €

1 5 Days -30~200-0.057901016584879090ID

68.23 €

1 5 Days -30~200-0.05901017084879090ID

71.52 €

1 5 Days -30~200-0.055951017584879090ID

36.40 €

1 5 Days -30~200-0.01747712584879090ID

32.89 €

1 5 Days -30~200-0.01342712584879090TW

57.49 €

1 5 Days -30~200-0.046801016084879090TW

32.23 €

1 5 Days -30~200-0.01140712584879090TW

46.09 €

1 5 Days -30~200-0.02365815084879090TW

75.60 €

1 5 Days -30~200-0.0631001017584879090TW

99.54 €

1 5 Days -30~200-0.13614012111584879090TW

138.32 €

1 5 Days -30~200-0.16415012112084879090TW

268.92 €

1 5 Days -30~200-0.29523015120084879090TW

75.60 €

1 5 Days -30~200-0.0571001018084879090TW

53.37 €

1 5 Days -30~200-0.03372815084879090TW

57.49 €

1 5 Days -30~200-0.04380815584879090TW

32.23 €

1 5 Days -30~200-0.0140713084879090TW

38.92 €

1 5 Days -30~200-0.01552714084879090TW

38.92 €

1 5 Days -30~200-0.02252712584879090TW

29.62 €

1 5 Days -30~200-0.00935712084879090TW

41.72 €

1 5 Days -30~200-0.0260714584879090TW

68.23 €

1 5 Days -30~200-0.065901015584879090TW

38.92 €

1 5 Days -30~200-0.0255814084879090TW

65.11 €

1 5 Days -30~200-0.058851016084879090TW

46.09 €

1 5 Days -30~200-0.02362714584879090TW

98.49 €

1 5 Days -30~200-0.11713012110084879090TW

57.49 €

1 5 Days -30~200-0.052801216084879090TW

29.62 €

1 5 Days -30~200-0.00435712584879090TW

38.92 €

1 5 Days -30~200-0.01652713884879090TW

26.46 €

1 5 Days -30~200-0.00424711584879090TW

32.23 €

1 5 Days -30~200-0.01240712084879090TW

38.92 €

1 5 Days -30~200-0.02352712884879090TW

32.89 €

1 5 Days -30~200-0.01142713084879090TW

38.92 €

1 5 Days -30~200-0.028521013084879090TW

36.40 €

1 5 Days -30~200-0.01347713584879090TW

38.92 €

1 5 Days -30~200-0.01752613584879090TW

38.92 €

1 5 Days -30~200-0.01855714084879090TW

53.37 €

1 5 Days -30~200-0.03772814884879090TW

53.37 €

1 5 Days -30~200-0.03272715084879090TW

53.37 €

1 5 Days -30~200-0.04172101005084879090TW

53.37 €

1 5 Days -30~200-0.03372815284879090TW

51.45 €

1 5 Days -30~200-0.0370815584879090TW

53.37 €

1 5 Days -30~200-0.042721015584879090TW

53.37 €

1 5 Days -30~200-0.02975816084879090TW

57.49 €

1 5 Days -30~200-0.03380716084879090TW

68.23 €

1 5 Days -30~200-0.058901016884879090TW

75.60 €

1 5 Days -30~200-0.071001017084879090TW

80.26 €

1 5 Days -30~200-0.0851101218584879090TW

138.32 €

1 5 Days -30~200-0.12815012112584879090TW

153.06 €

1 5 Days -30~200-0.18617012114084879090TW

321.26 €

1 5 Days -30~200-0.3526015123084879090TW

236.06 €

1 5 Days -30~200-0.28521015118084879090TW

183.66 €

1 5 Days -30~200-0.24819015116084879090TW

29.62 €

1 5 Days -30~200-0.00832712084879090TW

191.34 €

1 5 Days -30~200-0.25220015117084879090TW

26.08 €

1 5 Days -30~200-0.00730711784879090TW

38.92 €

1 5 Days -30~200-0.02152713084879090TW

46.09 €

1 5 Days -30~200-0.02862713584879090TW

65.11 €

1 5 Days -30~200-0.048851016584879090TW

53.37 €

1 5 Days -30~200-0.0472814584879090TW

85.11 €

1 5 Days -30~200-0.11201219584879090TW

Loading...

Basic information

Dust Lip Provided Material of housing Angle stiffening ring, rubber-coated Spring y/n no
Design AS Customs tariff weight unit kg Shore hardness 80
Norm DIN 3760 Material of spring Stainless and acid-resistant steel 1.4301 Sealing lip material FKM (formerly FPM)
Type Radial shaft seal Base color Brown Engineering material FKM (formerly FPM)

Tech Support