Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067036816
Part Number
|
---|
0067036816 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Pressure Range (MPa) | Version | Customs tariff weight (kg) | Shore hardness | Outside diameter D (mm) | Width (mm) | Customs tariff weight Pro | Internal diameter d (mm) | Base color | Customs tariff article number | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.20 € | 1 | 5 Days | - | Pressure-reinforced | 0.026 | 80 | 72 | 7 | 1 | 55 | Blue | 84879090 | TW |
Loading...
Dust Lip | Provided | Operating Temperature Range(℃) | -40::100 | Material of housing | Angle stiffening ring, rubber-coated |
---|---|---|---|---|---|
Spring y/n | yes | Design | AS | Customs tariff weight unit | kg |
Norm | DIN 3760 | Material of spring | Unalloyed spring steel to DIN EN 10270-1 | Sealing lip material | NBR |
Type | Radial shaft seal | Engineering material | NBR |
This page is DICHTOMATIK Shaft Seal NBR, Design WAS, part number 0067036816.
You can find the detail information about specifications and dimensions on part number 0067036816.
Configure
Basic Attributes
Type
Version
Customs tariff weight(kg)
Shore hardness
Outside diameter D(mm)
Width(mm)
Customs tariff weight Pro
Internal diameter d(mm)
Base color
Customs tariff article number
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0049383061 |
0049383062 |
0049383065 |
0067036886 |
0067037145 |
0067037181 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Pressure Range (MPa) | Version | Customs tariff weight (kg) | Shore hardness | Outside diameter D (mm) | Width (mm) | Customs tariff weight Pro | Internal diameter d (mm) | Base color | Customs tariff article number | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.82 € | 1 | 5 Days | - | - | 0.012 | 70 | 40 | 10 | 1 | 25 | black | 84879090 | CN | ||
16.69 € | 1 | 5 Days | - | - | 2.47 | 70 | 52 | 10 | 100 | 25 | black | 84879090 | CN | ||
16.69 € | 1 | 5 Days | - | - | 0.019 | 70 | 52 | 7 | 1 | 28 | black | 84879090 | CN | ||
42.26 € | 1 | 5 Days | - | - | 0.102 | 70 | 130 | 10 | 1 | 85 | black | 84879090 | TW | ||
10.78 € | 1 | 5 Days | - | - | 0.004 | 70 | 22 | 7 | 1 | 10 | black | 84879090 | TW | ||
64.42 € | 1 | 5 Days | - | - | 0.131 | 70 | 160 | 12 | 1 | 120 | black | 84879090 | TW |