DICHTOMATIK Shaft Seal NBR, Design WAS (Part Numbers)

DICHTOMATIK Shaft Seal NBR, Design WAS
[Specifications]
・Type: Radial shaft seal
・Sealing material: NBR
・Material stiffening plate: Unalloyed steel DIN EN 10139 (DIN 1624)
・Spring material: Spring steel DIN EN 10270-1
・Base color: Black
・Norm: DIN 3760
・Series: WAS

[Features]
・Good static sealing effect with low-viscosity or gaseous media
・Protection against moderate to medium dust and dirt accumulation from outside
・TCompensates for thermal expansion, e.g. in light metal housings, good sealing effect with greater roughness and with split housings
・Reliable design with broad application spectrum for moderately demanding applications in general industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0067038477

Part Number
0067038477
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(MPa)
Version Customs tariff weight
(kg)
Shore hardness Outside diameter D
(mm)
Width
(mm)
Customs tariff weight Pro Internal diameter d
(mm)
Base color Customs tariff article number Customs tariff country of origin

65.66 €

1 5 Days --0.13170170121140black84879090TW

Loading...

  1. 1

Basic information

Dust Lip Provided Operating Temperature Range(℃) -40::100 Material of housing Angle stiffening ring, rubber-coated
Spring y/n yes Design AS Customs tariff weight unit kg
Norm DIN 3760 Material of spring Unalloyed spring steel to DIN EN 10270-1 Sealing lip material NBR
Type Radial shaft seal Engineering material NBR

This page is DICHTOMATIK Shaft Seal NBR, Design WAS, part number 0067038477.
You can find the detail information about specifications and dimensions on part number 0067038477.

Variation of this product

Part Number
0049383061
0049383062
0049383065
0067038479
0067038494
0067038639
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(MPa)
Version Customs tariff weight
(kg)
Shore hardness Outside diameter D
(mm)
Width
(mm)
Customs tariff weight Pro Internal diameter d
(mm)
Base color Customs tariff article number Customs tariff country of origin

13.82 €

1 5 Days --0.012704010125black84879090CN

16.69 €

1 5 Days --2.4770521010025black84879090CN

16.69 €

1 5 Days --0.01970527128black84879090CN

137.83 €

1 5 Days Here is my daily report for today 13/11/2020~-0.25370260151230black84879090TW

32.72 €

1 5 Days --0.0527010510185black84879090TW

19.78 €

1 5 Days --0.02870628142black84879090TW

Tech Support