Manufacturer part number: 0067040917
Brand: DICHTOMATIK
Price: 40.00 €
Delivery time: 5 Days
Material: Nitrile Rubber
Temperature range: -30 to +100 °C
Customs tariff — weight: 65.14 kg
Shore hardness: 70
Customs tariff item number: 40169300
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067040917
Part Number
|
---|
0067040917 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Temperature range | Customs tariff — weight (kg) | Shore hardness | Customs tariff item number | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|
40.00 € | 1 | 5 Days | Nitrile Rubber | -30 to +100 °C | 65.14 | 70 | 40169300 | CN |
Loading...
Version | H - Metric standard | Customs tariff — weight per | 100 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Norm | DIN ISO 3601-1 | Case color | Orange-yellow | Type | O-ring assortment box |
Contents | 30 dimensions (404 pieces) | Basic color | Black |
This page is DICHTOMATIK O-Ring Assortment Box H, Metric, part number 0067040917.
You can find the detail information about specifications and dimensions on part number 0067040917.
Part Number |
---|
0067040919 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Temperature range | Customs tariff — weight (kg) | Shore hardness | Customs tariff item number | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|
292.31 € | 1 | 5 Days | Fluororubber | -15 to +200 °C | 80.1 | 80 | 39269097 | IT |