Manufacturer part number: 0067015931
Brand: DICHTOMATIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Sliding speed m/s: 0.5
Customs tariff weight: 0.007 kg
Outside diameter D: 46 mm
Width: 10 mm
Thickness s: 46 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067015931
Part Number
|
---|
0067015931 |
Part Number | Minimum order quantity | Volume Discount | Sliding speed m/s | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Thickness s (mm) | Internal diameter d (mm) | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 0.5 | 0.007 | 46 | 10 | 46 | 36 | 84129080 |
Loading...
Operating Temperature Range(℃) | -40::100 | Design | SNI 30 | Effectiveness | Single-acting |
---|---|---|---|---|---|
Version | Asymmetrical | Customs tariff weight unit | kg | Shore hardness | 95 |
Type | Rod seal | Customs tariff weight Pro | 1 | Engineering material | TPU |
Customs tariff country of origin | TW |
This page is DICHTOMATIK Grooved Ring Design SNI 30, part number 0067015931.
You can find the detail information about specifications and dimensions on part number 0067015931.
Part Number |
---|
0067015927 |
0067015929 |
0067015930 |
0067015933 |
0067015934 |
0067015936 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Sliding speed m/s | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Thickness s (mm) | Internal diameter d (mm) | Customs tariff article number |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.5 | 0.005 | 40 | 8 | 40 | 30 | 84129080 | ||
- | 1 | 5 Days | 0.5 | 0.006 | 42 | 10 | 42 | 32 | 84129080 | ||
- | 1 | 5 Days | 0.5 | 0.009 | 47 | 10 | 47 | 32 | 84129080 | ||
- | 1 | 5 Days | 0.5 | 0.007 | 50 | 10 | 50 | 40 | 84129080 | ||
- | 1 | 5 Days | 0.5 | 0.015 | 55 | 10 | 55 | 40 | 84129080 | ||
- | 1 | 5 Days | 0.5 | 0.008 | 55 | 10 | 55 | 45 | 84129080 |