Manufacturer part number: 0067022448
Brand: DICHTOMATIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Design: SN 36
Customs tariff weight: 0.002 kg
Outside diameter D: 33 mm
Width: 5.8 mm
Thickness s: 33 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067022448
Part Number
|
---|
0067022448 |
Part Number | Minimum order quantity | Volume Discount | Design | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Thickness s (mm) | Internal diameter d (mm) | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | SN 36 | 0.002 | 33 | 5.8 | 33 | 25 | 84129080 |
Loading...
Operating Temperature Range(℃) | -40::100 | Sliding speed m/s | 0.5 | Effectiveness | Single-acting |
---|---|---|---|---|---|
Version | Symmetrical | Customs tariff weight unit | kg | Shore hardness | 95 |
Type | Piston seal|Rod seal | Customs tariff weight Pro | 1 | Engineering material | TPU |
Customs tariff country of origin | TW |
This page is DICHTOMATIK Grooved Ring Design N 36, part number 0067022448.
You can find the detail information about specifications and dimensions on part number 0067022448.
Part Number |
---|
0067022445 |
0067022453 |
0067022454 |
0067022457 |
0067022463 |
0067022471 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Design | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Thickness s (mm) | Internal diameter d (mm) | Customs tariff article number |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | SN 36 | 0.002 | 30 | 7 | 30 | 22 | 84129080 | ||
- | 1 | 5 Days | SN 36 | 0.003 | 36 | 5.8 | 36 | 28 | 84129080 | ||
- | 1 | 5 Days | SN 36 | 0.003 | 36 | 8 | 36 | 28 | 84129080 | ||
- | 1 | 5 Days | SN 36 | 0.003 | 38 | 8 | 38 | 30 | 84129080 | ||
- | 1 | 5 Days | SN 36 | 0.003 | 43 | 6 | 43 | 35 | 84129080 | ||
- | 1 | 5 Days | SN 36 | 0.003 | 48 | 5.8 | 48 | 40 | 84129080 |