Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0067188458 |
0067188459 |
0067188461 |
0067189399 |
Part Number | Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Thickness s (mm) | Internal diameter d (mm) | |
---|---|---|---|---|---|---|---|---|
1 | 5 Days | 0.003 | 33 | 6.4 | 33 | 25 | ||
1 | 5 Days | 0.007 | 65 | 7.5 | 55 | 45 | ||
1 | 5 Days | 0.027 | 82 | 12 | 85 | 70 | ||
1 | 5 Days | 0.009 | 85 | 8 | 65 | 55 |
Loading...
Operating Temperature Range(℃) | -30::100 | Sliding speed m/s | 0.5 | Design | SNI 07 |
---|---|---|---|---|---|
Effectiveness | Single-acting | Version | Asymmetrical | Customs tariff weight unit | kg |
Shore hardness | 80 | Type | Rod seal | Customs tariff weight Pro | 1 |
Engineering material | NBR | Customs tariff article number | 84849000 | Customs tariff country of origin | TR |