Manufacturer part number: 0067056510
Brand: DICHTOMATIK
Price: Please contact the support for quotation
Delivery time: Quote
Customs tariff — weight: 0 kg
Thickness s: 2.62 mm
Internal diameter d: 12.37 mm
External diameter D: 17.61 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067056510
Operating Temperature Range(℃) | -15::200 | Design | XR | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Shore hardness | 70 | Customs tariff — weight unit | kg | Customs tariff — item number | 39269097 |
Type | Quad ring | Customs tariff — country of origin | CN | Engineering material | FKM (previously FPM) |
Basic color | Black |
This page is DICHTOMATIK Quad Ring FKM, part number 0067056510.
You can find the detail information about specifications and dimensions on part number 0067056510.
Part Number |
---|
0067059402 |
0067061705 |
0067134129 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Thickness s (mm) | Internal diameter d (mm) | External diameter D (mm) |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 0.846 | 5.33 | 53.34 | 64 | ||
- | 1 | Quote | 0.013 | 1.78 | 6.07 | 9.63 | ||
- | 1 | Quote | 0.226 | 3.53 | 32.92 | 39.98 |