Manufacturer part number: 0049383259
Brand: DICHTOMATIK
Price: 39.80 €
Delivery time: 5 Days
Customs tariff weight: 0.09 kg
Outside diameter D: 90 mm
Width: 13 mm
Customs tariff weight Pro: 1
Internal diameter d: 70 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0049383259
Part Number
|
---|
0049383259 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Customs tariff weight Pro | Internal diameter d (mm) | Customs tariff article number | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|
39.80 € | 1 | 5 Days | 0.09 | 90 | 13 | 1 | 70 | 84879090 | CN |
Loading...
Dust Lip | Not Provided | Operating Temperature Range(℃) | -40::100 | Material of housing | Metallic outer surface |
---|---|---|---|---|---|
Spring y/n | yes | Design | C | Version | Metallic |
Customs tariff weight unit | kg | Shore hardness | 70 | Norm | DIN 3760 |
Material of spring | Unalloyed spring steel to DIN EN 10270-1 | Sealing lip material | NBR | Stiffening plate | Unalloyed steel DIN 1624 |
Type | Radial shaft seal | Base color | black | Engineering material | NBR |
This page is DICHTOMATIK Shaft Seal NBR, Design WC, part number 0049383259.
You can find the detail information about specifications and dimensions on part number 0049383259.
Configure
Basic Attributes
Type
Customs tariff weight(kg)
Outside diameter D(mm)
Width(mm)
Customs tariff weight Pro
Internal diameter d(mm)
Customs tariff article number
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0049383158 |
0049383230 |
0049383253 |
0049383498 |
0049383560 |
0049383691 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Customs tariff weight Pro | Internal diameter d (mm) | Customs tariff article number | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|
22.71 € | 1 | 5 Days | 0.037 | 52 | 10 | 1 | 30 | 84879090 | CN | ||
31.15 € | 1 | 5 Days | 0.056 | 72 | 10 | 1 | 52 | 84879090 | CN | ||
39.80 € | 1 | 5 Days | 0.092 | 90 | 13 | 1 | 65 | 84879090 | CN | ||
31.15 € | 1 | 5 Days | 0.043 | 75 | 8 | 1 | 60 | 84879090 | CN | ||
401.94 € | 1 | 5 Days | 0.95 | 355 | 18 | 1 | 315 | 84879090 | CN | ||
270.34 € | 1 | 5 Days | 0.7 | 320 | 20 | 1 | 280 | 84879090 | CN |