Manufacturer part number: 0049389067
Brand: DICHTOMATIK
Price: 44.11 €
Delivery time: 5 Days
Customs tariff weight: 0.026 kg
Outside diameter D: 62 mm
Width: 7 mm
Customs tariff weight Pro: 1
Internal diameter d: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0049389067
Part Number
|
---|
0049389067 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Customs tariff weight Pro | Internal diameter d (mm) | Customs tariff article number | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|
44.11 € | 1 | 5 Days | 0.026 | 62 | 7 | 1 | 40 | 84879090 | ID |
Loading...
Dust Lip | Not Provided | Operating Temperature Range(℃) | -30::200 | Material of housing | Angle stiffening ring, rubber-coated |
---|---|---|---|---|---|
Spring y/n | no | Design | A | Customs tariff weight unit | kg |
Shore hardness | 80 | Norm | DIN 3760 | Material of spring | Stainless and acid-resistant steel 1.4301 |
Sealing lip material | FKM (formerly FPM) | Type | Radial shaft seal | Base color | Brown |
Engineering material | FKM (formerly FPM) |
This page is DICHTOMATIK Shaft Seal FKM, Design A, part number 0049389067.
You can find the detail information about specifications and dimensions on part number 0049389067.
Configure
Basic Attributes
Type
Customs tariff weight(kg)
Outside diameter D(mm)
Width(mm)
Customs tariff weight Pro
Internal diameter d(mm)
Customs tariff article number
Customs tariff country of origin
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0049389068 |
0049389069 |
0049403155 |
0049403331 |
0049403338 |
0049403382 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Customs tariff weight Pro | Internal diameter d (mm) | Customs tariff article number | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|
65.28 € | 1 | 5 Days | 0.05 | 90 | 10 | 1 | 70 | 84879090 | ID | ||
65.28 € | 1 | 5 Days | 0.053 | 90 | 8 | 1 | 60 | 84879090 | ID | ||
24.92 € | 1 | 5 Days | 0.006 | 30 | 7 | 1 | 20 | 84879090 | TW | ||
30.82 € | 1 | 5 Days | 0.009 | 40 | 7 | 1 | 30 | 84879090 | TW | ||
37.22 € | 1 | 5 Days | 0.021 | 52 | 7 | 1 | 30 | 84879090 | TW | ||
39.91 € | 1 | 5 Days | 0.02 | 60 | 7 | 1 | 45 | 84879090 | TW |