Manufacturer part number: 0067015779
Brand: DICHTOMATIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Customs tariff weight: 0.05 kg
Outside diameter D: 80 mm
Width: 12 mm
Thickness s: 60 mm
Internal diameter d: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067015779
Dust Lip | Provided | Operating Temperature Range(℃) | -40::100 | Sliding speed m/s | 0.4 |
---|---|---|---|---|---|
Design | KNA 28 | Effectiveness | Single-acting | Version | Asymmetrical |
Customs tariff weight unit | kg | Shore hardness | 95 | Type | Piston seal |
Customs tariff weight Pro | 1 | Engineering material | TPU | Customs tariff country of origin | TW |
This page is DICHTOMATIK Grooved Ring Design KNA 28, part number 0067015779.
You can find the detail information about specifications and dimensions on part number 0067015779.
Part Number |
---|
0067015798 |
0067015799 |
0067015801 |
0067015813 |
0067015817 |
0067015873 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Thickness s (mm) | Internal diameter d (mm) | Customs tariff article number |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.012 | 60 | 10 | 45 | 45 | 84129080 | ||
- | 1 | 5 Days | 0.009 | 60 | 10 | 50 | 50 | 84129080 | ||
- | 1 | 5 Days | 0.018 | 70 | 12 | 55 | 55 | 84129080 | ||
- | 1 | 5 Days | 0.008 | 45 | 10 | 30 | 30 | 84129080 | ||
- | 1 | 5 Days | 0.006 | 60 | 7 | 50 | 50 | 84129080 | ||
- | 1 | 5 Days | 0.015 | 80 | 12 | 72 | 72 | 84129080 |