DICHTOMATIK Grooved Ring Design SNI 30 (Part Numbers)

DICHTOMATIK Grooved Ring Design SNI 30
[Specifications]
・Type: Rod seal
・Material: TPU953401
・Series: SNI 30
・Color: Blue
・Outside diameter D(mm) : 120

[Features]
・Good static and dynamic sealing effect
・High wear resistance
・Simple snap-on assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0067015962

Part Number
0067015962
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 5 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(℃) -40::100 Sliding speed m/s 0.5 Design SNI 30
Effectiveness Single-acting Version Asymmetrical Customs tariff weight(kg) 0.043
Customs tariff weight unit kg Shore hardness 95 Outside diameter D(mm) 120
Width(mm) 12 Type Rod seal Thickness s(mm) 120
Customs tariff weight Pro 1 Internal diameter d(mm) 100 Engineering material TPU
Customs tariff article number 84129080 Customs tariff country of origin TW

This page is DICHTOMATIK Grooved Ring Design SNI 30, part number 0067015962.
You can find the detail information about specifications and dimensions on part number 0067015962.

Tech Support