Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Pressure Range (MPa) | Spring y/n | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Material of spring | Customs tariff weight Pro | Internal diameter d (mm) | Customs tariff article number | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.28 € | 1 | 5 Days | -Register series master~ | yes | 0.006 | 30 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 17 | 84879090 | CN | ||
13.92 € | 1 | 5 Days | Plan~: | yes | 0.007 | 35 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 25 | 84879090 | CN | ||
11.86 € | 1 | 5 Days | - | yes | 0.005 | 24 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 15 | 84879090 | CN | ||
32.15 € | 1 | 5 Days | - | yes | 0.037 | 90 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 70 | 84879090 | CN | ||
18.34 € | 1 | 5 Days | - | yes | 0.014 | 55 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 45 | 84879090 | CN | ||
15.17 € | 1 | 5 Days | - | yes | 0.009 | 37 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 25 | 84879090 | CN | ||
21.72 € | 1 | 5 Days | - | yes | 0.024 | 62 | 5 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 35 | 84879090 | CN | ||
17.14 € | 1 | 5 Days | - | yes | 0.014 | 47 | 8 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 30 | 84879090 | CN | ||
11.86 € | 1 | 5 Days | - | yes | 0.004 | 24 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 16 | 84879090 | CN | ||
12.28 € | 1 | 5 Days | - | yes | 0.006 | 30 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 20 | 84879090 | CN | ||
24.23 € | 1 | 5 Days | - | yes | 0.017 | 70 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 60 | 84842000 | CN | ||
18.34 € | 1 | 5 Days | - | yes | 0.019 | 55 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 40 | 84879090 | CN | ||
17.14 € | 1 | 5 Days | - | yes | 0.015 | 47 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 30 | 84879090 | CN | ||
21.72 € | 1 | 5 Days | - | yes | 0.021 | 62 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 40 | 84879090 | CN | ||
11.86 € | 1 | 5 Days | - | yes | 0.003 | 19 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 10 | 84879090 | TW | ||
11.86 € | 1 | 5 Days | - | yes | 0.003 | 22 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 12 | 84879090 | TW | ||
11.86 € | 1 | 5 Days | - | yes | 0.003 | 25 | 5 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 15 | 84879090 | TW | ||
11.86 € | 1 | 5 Days | - | yes | 0.002 | 24 | 6 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 16 | 84879090 | TW | ||
13.92 € | 1 | 5 Days | - | yes | 0.008 | 33 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 17 | 84879090 | TW | ||
15.54 € | 1 | 5 Days | - | yes | 0.013 | 42 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 20 | 84879090 | TW | ||
13.92 € | 1 | 5 Days | - | yes | 0.008 | 35 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 22 | 84879090 | TW | ||
15.17 € | 1 | 5 Days | - | yes | 0.008 | 38 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 25 | 84879090 | TW | ||
15.17 € | 1 | 5 Days | - | yes | 0.009 | 40 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 25 | 84879090 | TW | ||
18.34 € | 1 | 5 Days | - | yes | 0.02 | 52 | 8 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 25 | 84879090 | TW | ||
14.00 € | 1 | 5 Days | - | yes | 0.007 | 35 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 26 | 84842000 | TW | ||
15.17 € | 1 | 5 Days | - | yes | 0.008 | 40 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 30 | 84879090 | TW | ||
15.54 € | 1 | 5 Days | - | yes | 0.01 | 42 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 30 | 84879090 | TW | ||
17.14 € | 1 | 5 Days | - | yes | 0.02 | 50 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 30 | 84879090 | TW | ||
18.34 € | 1 | 5 Days | - | yes | 0.016 | 52 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 30 | 84879090 | TW | ||
15.54 € | 1 | 5 Days | - | yes | 0.011 | 45 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 32 | 84879090 | TW | ||
17.14 € | 1 | 5 Days | - | yes | 0.012 | 47 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 32 | 84879090 | TW | ||
15.54 € | 1 | 5 Days | - | yes | 0.01 | 45 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 35 | 84879090 | TW | ||
17.14 € | 1 | 5 Days | - | yes | 0.01 | 47 | 6 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 35 | 84879090 | TW | ||
17.14 € | 1 | 5 Days | - | yes | 0.012 | 47 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 35 | 84879090 | TW | ||
18.34 € | 1 | 5 Days | - | yes | 0.015 | 52 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 35 | 84879090 | TW | ||
18.34 € | 1 | 5 Days | - | yes | 0.025 | 55 | 12 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 35 | 84879090 | TW | ||
21.72 € | 1 | 5 Days | - | yes | 0.025 | 62 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 35 | 84879090 | TW | ||
18.34 € | 1 | 5 Days | - | yes | 0.022 | 55 | 8 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 40 | 84879090 | TW | ||
19.65 € | 1 | 5 Days | - | yes | 0.019 | 56 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 40 | 84879090 | TW | ||
21.72 € | 1 | 5 Days | - | yes | 0.025 | 62 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 40 | 84879090 | TW | ||
21.72 € | 1 | 5 Days | - | yes | 0.029 | 65 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 40 | 84879090 | TW | ||
27.09 € | 1 | 5 Days | - | yes | 0.002 | 80 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 40 | 84879090 | TW | ||
19.65 € | 1 | 5 Days | - | yes | 0.02 | 60 | 8 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 45 | 84879090 | TW | ||
30.68 € | 1 | 5 Days | - | yes | 0.056 | 85 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 45 | 84879090 | TW | ||
21.72 € | 1 | 5 Days | - | yes | 0.016 | 62 | 7 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 50 | 84879090 | TW | ||
21.72 € | 1 | 5 Days | - | yes | 0.02 | 65 | 8 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 50 | 84879090 | TW | ||
24.23 € | 1 | 5 Days | - | yes | 0.033 | 70 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 50 | 84879090 | TW | ||
25.14 € | 1 | 5 Days | - | yes | 0.035 | 72 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 50 | 84879090 | TW | ||
25.14 € | 1 | 5 Days | - | yes | 0.04 | 72 | 12 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 50 | 84879090 | TW | ||
24.23 € | 1 | 5 Days | - | yes | 0.024 | 68 | 8 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 52 | 84879090 | TW | ||
24.23 € | 1 | 5 Days | - | yes | 0.025 | 70 | 8 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 55 | 84879090 | TW | ||
25.14 € | 1 | 5 Days | - | yes | 0.033 | 72 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 55 | 84879090 | TW | ||
25.14 € | 1 | 5 Days | - | yes | 0.02 | 72 | 8 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 60 | 84879090 | TW | ||
25.14 € | 1 | 5 Days | - | yes | 0.023 | 75 | 8 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 60 | 84879090 | TW | ||
27.09 € | 1 | 5 Days | - | yes | 0.037 | 80 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 60 | 84879090 | TW | ||
30.68 € | 1 | 5 Days | - | yes | 0.04 | 85 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 65 | 84879090 | TW | ||
32.15 € | 1 | 5 Days | - | yes | 0.05 | 90 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 65 | 84879090 | TW | ||
35.65 € | 1 | 5 Days | - | yes | 0.076 | 100 | 10 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 65 | 84879090 | TW | ||
30.68 € | 1 | 5 Days | - | yes | 0.031 | 85 | 8 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 70 | 84879090 | TW | ||
32.31 € | 1 | 5 Days | - | yes | 0.051 | 90 | 13 | Unalloyed spring steel to DIN EN 10270-1 | 1 | 70 | 84842000 | TW |
Loading...
Dust Lip | Not Provided | Operating Temperature Range(℃) | -40::100 | Material of housing | Metallic outer surface |
---|---|---|---|---|---|
Design | B | Version | Metallic | Customs tariff weight unit | kg |
Shore hardness | 70 | Norm | DIN 3760 | Sealing lip material | NBR |
Type | Radial shaft seal | Base color | black | Engineering material | NBR |
Configure
Basic Attributes
Spring y/n
Customs tariff weight(kg)
Outside diameter D(mm)
Width(mm)
Material of spring
Customs tariff weight Pro
Internal diameter d(mm)
Customs tariff article number
Customs tariff country of origin
Type
Filter by standard shipping days
Optional Attributes