Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0067174080 |
0067174169 |
0067174170 |
0067174171 |
0067174172 |
0067174173 |
0067174174 |
0067174175 |
0067174176 |
0067174177 |
0067174178 |
0067174179 |
0067174180 |
0067174182 |
0067174183 |
0067174184 |
0067174186 |
Part Number | Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Outside diameter D (mm) | Width (mm) | Internal diameter d (mm) | |
---|---|---|---|---|---|---|---|
1 | 5 Days | 0.009 | 48 | 4.5 | 30 | ||
1 | 5 Days | 0.005 | 32 | 4 | 15 | ||
1 | 5 Days | 0.005 | 34 | 4 | 17 | ||
1 | 5 Days | 0.006 | 37 | 4 | 20 | ||
1 | 5 Days | 0.007 | 42 | 4 | 25 | ||
1 | 5 Days | 0.011 | 53 | 4.5 | 35 | ||
1 | 5 Days | 0.012 | 58 | 4.5 | 40 | ||
1 | 5 Days | 0.013 | 63 | 4.5 | 45 | ||
1 | 5 Days | 0.025 | 72 | 5.5 | 50 | ||
1 | 5 Days | 0.027 | 77 | 5.5 | 55 | ||
1 | 5 Days | 0.03 | 82 | 5.5 | 60 | ||
1 | 5 Days | 0.032 | 87 | 5.5 | 65 | ||
1 | 5 Days | 0.034 | 92 | 5.5 | 70 | ||
1 | 5 Days | 0.04 | 102 | 5.5 | 80 | ||
1 | 5 Days | 0.038 | 107 | 5.5 | 85 | ||
1 | 5 Days | 0.043 | 112 | 5.5 | 90 | ||
1 | 5 Days | 0.048 | 122 | 5.5 | 100 |
Loading...
Operating Temperature Range(℃) | -40::100 | Material of housing | Deep-drawn, coated sheet steel SAE 1008 | Design | 02 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Norm | DIN 3760 | Sealing lip material | NBR |
Type | Axial shaft seal | Customs tariff weight Pro | 1 | Engineering material | NBR |
Customs tariff article number | 40169300 | Customs tariff country of origin | TW |