Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R900320784 |
R900320785 |
R900329776 |
R900532776 |
R900536135 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate height (mm) | Type code | Customs tariff weight (kg) | Type of connection | Hole pattern on device side | Function version | Hole pattern on plate side | |
---|---|---|---|---|---|---|---|---|---|---|---|
135.02 € | 1 | 5 Days | 5.5 | HSZ 10 A010-3X/M00 | 0.26 | No external connection | A | 10 | A | ||
486.05 € | 1 | 5 Days | 30 | HSZ 10 B097-3X/M01 | 1.38 | G 1/4" | B | 97 | B | ||
40.95 € | 1 | 5 Days | 15 | HSZ 10 A001-3X/M00 | 0.062 | No external connection | A | 1 | A | ||
483.58 € | 1 | 5 Days | 40 | HSZ 10 A031-3X/M01 | 2.38 | G 1/2" | A | 31 | A | ||
490.97 € | 1 | 5 Days | 40 | HSZ 10 B035-3X/M01 | 2.2 | G 1/4" | B | 35 | B |
Loading...
Customs tariff weight unit | kg | Nominal size on plate side | 10 | Sort | Intermediate plate |
---|---|---|---|---|---|
Nominal size on device side | 10 | Type | HSZ | Device series | 3X |
Customs tariff weight Pro | 1 | Customs tariff article number | 84819000 | Customs tariff country of origin | DE |
Sealing material | NBR |