Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R900439106
Part Number
|
---|
R900439106 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version | Connection P, T | Customs tariff weight (kg) | Nominal size | Position of connections | Connection X, Y, L | Number of main connections | Connection A, B | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
537.63 € | 1 | 5 Days | Standard size | G1 1/2 | 4.82 | 32 | Pressure relief valves | G1/4 | 2 main connections A, B / X, Y/ P, T / P, A | G1 1/2 |
Loading...
Position of the consumer connections | Rear | Customs tariff weight unit | kg | Connection thread | Pipe thread to ISO 228 Part 1 |
---|---|---|---|---|---|
Sort | Connection plate | Type | G | Coating | Zinc-plated |
Device series | 1X | Customs tariff weight Pro | 1 | Number of ready-to-connect controllers | 1 |
Customs tariff article number | 84819000 | Customs tariff country of origin | DE |
This page is BOSCH REXROTH Connection Plate G, part number R900439106.
You can find the detail information about specifications and dimensions on part number R900439106.
Part Number |
---|
R900424379 |
R900424392 |
R900424396 |
R900439455 |
R900439820 |
R900440266 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version | Connection P, T | Customs tariff weight (kg) | Nominal size | Position of connections | Connection X, Y, L | Number of main connections | Connection A, B |
---|---|---|---|---|---|---|---|---|---|---|---|---|
149.75 € | 1 | 5 Days | Standard size | G1/4 | 0.72 | 5 | Shut-off, directional, pressure and flow valves | without | 4 main connections P, A, B, T | G1/4 | ||
405.03 € | 1 | 5 Days | Standard size | G1 | 4.94 | 25 | Directional control valves with one tank connection, flow control valves | G1/4 | 4 main connections P, A, B, T | G1 | ||
1,180.77 € | 1 | 5 Days | With additional connection L | G1 1/4 | 16.34 | 25 | Directional control valves with one tank connection, flow control valves | G1/4 | 4 main connections P, A, B, T | G1 1/4 | ||
385.42 € | 1 | 5 Days | Standard size | G1/2 | 1.52 | 10 | Shut-off, directional, pressure and flow valves | G1/4 | 2 main connections A, B / X, Y/ P, T / P, A | G1/2 | ||
365.78 € | 1 | 5 Days | Standard size | G3/4 | 3.74 | 25 | Pressure relief valves | G1/4 | 2 main connections A, B / X, Y/ P, T / P, A | G3/4 | ||
508.18 € | 1 | 5 Days | Standard size | G3/4 | 3.09 | 25 | Shut-off, directional, pressure and flow valves | G1/4 | 2 main connections A, B / X, Y/ P, T / P, A | G3/4 |