Manufacturer part number: 0067026557
Brand: DICHTOMATIK
Price: Please contact the support for quotation
Delivery time: Quote
Customs tariff — weight: 0.011 kg
Customs tariff — item number: 40169300
Thickness s: 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067026557
Customs tariff — weight per | 100 | Shore hardness | 60 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Temperature range from/to(°C) | -55 to +200 | Type | Round sealing cord | Customs tariff — country of origin | IT |
Engineering material | VQM | Basic color | Red-brown |
This page is DICHTOMATIK Round Sealing Cord Silicone, part number 0067026557.
You can find the detail information about specifications and dimensions on part number 0067026557.
Configure
Basic Attributes
Customs tariff — weight(kg)
Customs tariff — item number
Thickness s(mm)
Optional Attributes
Part Number |
---|
0067020599 |
0067035392 |
0067035449 |
0067035955 |
0067036174 |
0067037198 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Customs tariff — item number | Thickness s (mm) |
---|---|---|---|---|---|---|---|
- | 5 | Quote | 0.018 | 39169090 | 4 | ||
- | 5 | Quote | 0.006 | 39169090 | 2 | ||
- | 5 | Quote | 0.05 | 39169090 | 7 | ||
- | 5 | Quote | 0.014 | 39169090 | 3.5 | ||
- | 5 | Quote | 0.065 | 39169090 | 8 | ||
- | 5 | Quote | 0.037 | 39169090 | 6 |