Manufacturer part number: 0067020520
Brand: DICHTOMATIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Customs tariff — weight: 0.02 kg
Customs tariff — weight per: 1
Customs tariff — item number: 40070000
Thickness s: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067020520
Shore hardness | 70 | Customs tariff — weight unit | kg | Temperature range from/to(°C) | -30 to +100 |
---|---|---|---|---|---|
Type | Round sealing cord | Customs tariff — country of origin | DE | Engineering material | NBR |
Basic color | Black |
This page is DICHTOMATIK Round Sealing Cord NBR, part number 0067020520.
You can find the detail information about specifications and dimensions on part number 0067020520.
Configure
Basic Attributes
Customs tariff — weight(kg)
Customs tariff — weight per
Customs tariff — item number
Thickness s(mm)
Optional Attributes
Part Number |
---|
0067020521 |
0067020522 |
0067020523 |
0067020525 |
0067020526 |
0067020527 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Customs tariff — weight per | Customs tariff — item number | Thickness s (mm) |
---|---|---|---|---|---|---|---|---|
- | 5 | 5 Days | 0.029 | 1 | 40070000 | 5 | ||
- | 5 | 5 Days | 0.033 | 1 | 40082900 | 5.33 | ||
- | 5 | 5 Days | 0.041 | 1 | 40082900 | 6 | ||
- | 5 | 5 Days | 0.055 | 1 | 40082900 | 7 | ||
- | 5 | 5 Days | 0.074 | 1 | 40082900 | 8 | ||
- | 5 | 5 Days | 0.081 | 1 | 40082900 | 8.4 |