Manufacturer part number: 320H11
Brand: SEEGER-ORBIS
Price: Please contact the support for quotation
Delivery time: 5 Days
Groove depth t: 0.5 mm
Shaft diameter d1: 11 mm
Web width b ca.: 1.8 mm
Customs tariff weight: 0.29 kg
Groove width m min.: 1.1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
320H11
Part Number
|
---|
320H11 |
Part Number | Minimum order quantity | Volume Discount | Groove depth t (mm) | Shaft diameter d1 (mm) | Web width b ca. (mm) | Customs tariff weight (kg) | Groove width m min. (mm) | Groove diameter d2 (mm) | Collar length n (mm) | Internal diameter d3 Tolerance | Thickness s (mm) | Thickness s Tolerance (mm) | Internal diameter d3 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 | 5 Days | 0.5 | 11 | 1.8 | 0.29 | 1.1 | 10 | 1.5 | ±0.18 | 1 | -0.06 | 9.65 |
Loading...
Customs tariff weight unit | kg | Type | H | Customs tariff weight Pro | 1000 |
---|---|---|---|---|---|
Engineering material | Spring steel | Customs tariff article number | 73182100 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Groove depth t(mm)
Shaft diameter d1(mm)
Web width b ca.(mm)
Customs tariff weight(kg)
Groove width m min.(mm)
Groove diameter d2(mm)
Collar length n(mm)
Internal diameter d3 Tolerance
Thickness s(mm)
Thickness s Tolerance(mm)
Internal diameter d3(mm)
Filter by standard shipping days
Optional Attributes