SEEGER Round-Wire Snap Rings, DIN 9926 (Old 7993 B), Type RB for Bores (RB30A501-BLS)

SEEGER Round-Wire Snap Rings, DIN 9926 (Old 7993 B), Type RB for Bores RB30A501-BLS

Product Details:

Manufacturer part number: RB30A501-BLS

Brand: SEEGER-ORBIS

Price: 0.15

Delivery time: 5 Days


Technical Data:

Ring opening dimension e approx.: 10 mm

Outer diameter d3: 32.3 mm

Wire diameter d7: 2 mm

Customs tariff weight: 2.31 kg

External diameter d3 tolerance: ,5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RB30A501-BLS

Part Number
RB30A501-BLS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ring opening dimension e approx.
(mm)
Outer diameter d3
(mm)
Wire diameter d7
(mm)
Customs tariff weight
(kg)
External diameter d3 tolerance Radius r
(mm)
Groove diameter d2
(mm)
Bore diameter d1
(mm)

0.15 €

50 5 Days 1032.322.31,51.13230

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Norm DIN 9926 Type RB
Customs tariff weight Pro 1000 Engineering material Spring steel Customs tariff article number 73182100
Customs tariff country of origin DE

This page is SEEGER Round-Wire Snap Rings, DIN 9926 (Old 7993 B), Type RB for Bores, part number RB30A501-BLS.
You can find the detail information about specifications and dimensions on part number RB30A501-BLS.

Variation of this product

Part Number
RB14A501-BLS
RB16A501-BLS
RB18A501-BLS
RB32A501-BLS
RB35A501-BLS
RB40A501-BLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ring opening dimension e approx.
(mm)
Outer diameter d3
(mm)
Wire diameter d7
(mm)
Customs tariff weight
(kg)
External diameter d3 tolerance Radius r
(mm)
Groove diameter d2
(mm)
Bore diameter d1
(mm)

0.08 €

100 5 Days 615.210.27,40.61514

0.11 €

100 5 Days 817.81.60.71,40.917.616

0.12 €

100 5 Days 819.81.60.8,40.919.618

0.28 €

50 5 Days 1234.92.53.7,61.434.532

0.28 €

50 5 Days 1237.92.54.07,61.437.535

0.29 €

50 5 Days 1242.92.54.896,61.442.540

Tech Support