SEEGER V-Rings, Type JV for Bores (JV42-S)

SEEGER V-Rings, Type JV for Bores JV42-S

Product Details:

Manufacturer part number: JV42-S

Brand: SEEGER-ORBIS

Price: 2.20

Delivery time: 5 Days


Technical Data:

Groove depth t: 1.25 mm

Outer diameter d3: 45.5 mm

Web width b ca.: 4.2 mm

Customs tariff weight: 4.91 kg

Groove width m min.: 1.85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JV42-S

Part Number
JV42-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Groove depth t
(mm)
Outer diameter d3
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
External diameter d3 tolerance Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Thickness s
(mm)
Thickness s Tolerance
(mm)
Bore diameter d1
(mm)

2.20 €

50 5 Days 1.2545.54.24.911.85+0.90 -0.3944.523.81.75-0.0642

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type JV Customs tariff weight Pro 1000
Engineering material Spring steel Customs tariff article number 73182100 Customs tariff country of origin DE

This page is SEEGER V-Rings, Type JV for Bores, part number JV42-S.
You can find the detail information about specifications and dimensions on part number JV42-S.

Variation of this product

Part Number
JV16-BLN
JV17-BLS
JV19-BLS
JV45-S
JV47-S
JV48-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Groove depth t
(mm)
Outer diameter d3
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
External diameter d3 tolerance Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Thickness s
(mm)
Thickness s Tolerance
(mm)
Bore diameter d1
(mm)

-

100 5 Days 0.417.32.10.5531.1+0.42 -0.1316.81.31.21-0.0616

-

100 5 Days 0.418.32.10.61.1+0.42 -0.1317.81.31.21-0.0617

-

100 5 Days 0.520.52.20.721.1+0.42 -0.13201.31.51-0.0619

2.26 €

50 5 Days 1.2548.54.25.6211.85+0.90 -0.3947.523.81.75-0.0645

2.48 €

50 5 Days 1.2550.54.75.8491.85+1.10 -0.4649.523.81.75-0.0647

-

50 5 Days 1.2551.54.76.4421.85+1.10 -0.4650.523.81.75-0.0748

Tech Support