SEEGER K-Rings, DIN 983, Type AK for Shafts (AK17-BLS)

SEEGER K-Rings, DIN 983, Type AK for Shafts AK17-BLS

Product Details:

Manufacturer part number: AK17-BLS

Brand: SEEGER-ORBIS

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

Groove depth t: 0.4 mm

Shaft diameter d1: 17 mm

Web width b ca.: 2.4 mm

Customs tariff weight: 0.97 kg

Groove width m min.: 1.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AK17-BLS

Part Number
AK17-BLS
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Groove depth t
(mm)
Shaft diameter d1
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Internal diameter d3 Tolerance Thickness s
(mm)
Lug height a max.
(mm)
Thickness s Tolerance
(mm)
Internal diameter d3
(mm)
100 5 Days 0.4172.40.971.116.21.71.2+0.10-0.3613.6-0.0615.7

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Norm DIN 983 Type AK
Customs tariff weight Pro 1000 Engineering material Spring steel Customs tariff article number 73182100
Customs tariff country of origin DE

This page is SEEGER K-Rings, DIN 983, Type AK for Shafts, part number AK17-BLS.
You can find the detail information about specifications and dimensions on part number AK17-BLS.

Variation of this product

Part Number
AK18-BLI
AK20-BLI
AK22-BLS
AK25-BLI
AK30-BLC
AK35-BLI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Groove depth t
(mm)
Shaft diameter d1
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Internal diameter d3 Tolerance Thickness s
(mm)
Lug height a max.
(mm)
Thickness s Tolerance
(mm)
Internal diameter d3
(mm)

0.38 €

100 5 Days 0.5182.51.241.31721.5+0.10-0.361.23.7-0.0616.5

0.34 €

100 5 Days 0.5202.61.381.31921.5+0.13-0.421.23.8-0.0618.5

-

100 5 Days 0.5222.81.71.32121.5+0.13-0.421.24-0.0620.5

-

100 5 Days 0.552532.11.323.921.6+0.13-0.421.24.3-0.0623.2

0.72 €

50 5 Days 0.7303.44.2131.628.622.1+0.13-0.421.54.7-0.0627.9

-

50 5 Days 1353.84.381.6332.53+0.25-0.501.55.2-0.0632.2

Tech Support