SEEGER Retaining Ring Assortment DIN 472

SEEGER Retaining Ring Assortment DIN 472
[Specifications]
・Type: J
・Engineering material: Spring steel
・Norm: DIN 472

Seeger retaining rings in the convenient plastic box. Clearly assorted, easy to refill, easy to remove.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

320SORTIMENT 472

Part Number
320SORTIMENT 472
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 5 Days

Loading...

  1. 1

Basic information

Customs tariff weight(kg) 1904 Customs tariff weight unit kg Norm DIN 472
Type J Customs tariff weight Pro 1000 Engineering material Spring steel
Customs tariff article number 73182100 Customs tariff country of origin DE

This page is SEEGER Retaining Ring Assortment DIN 472, part number 320SORTIMENT 472.
You can find the detail information about specifications and dimensions on part number 320SORTIMENT 472.

Tech Support