SEEGER Retaining Rings, DIN 471, Type a for Shafts (320A 44)

SEEGER Retaining Rings, DIN 471, Type a for Shafts 320A 44

Product Details:

Manufacturer part number: 320A 44

Brand: SEEGER-ORBIS

Price: 0.28

Delivery time: 5 Days


Technical Data:

Groove depth t: 1.25 mm

Shaft diameter d1: 44 mm

Web width b ca.: 4.6 mm

Customs tariff weight: 7.25 kg

Groove width m min.: 1.85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

320A 44

Part Number
320A 44
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Groove depth t
(mm)
Shaft diameter d1
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Internal diameter d3 Tolerance Thickness s
(mm)
Eye level a max.
(mm)
Thickness s Tolerance
(mm)
Internal diameter d3
(mm)
Customs tariff country of origin

0.28 €

50 5 Days 1.25444.67.251.8541.52.53.8+0.39 -0.901.756.6-0.0640.5DE

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Norm DIN 471 Type A
Customs tariff weight Pro 1000 Engineering material Spring steel Customs tariff article number 73182100

This page is SEEGER Retaining Rings, DIN 471, Type a for Shafts, part number 320A 44.
You can find the detail information about specifications and dimensions on part number 320A 44.

Variation of this product

Part Number
320A 40
320A 42
320A 45
320A 48
320A 50
320A 52
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Groove depth t
(mm)
Shaft diameter d1
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Internal diameter d3 Tolerance Thickness s
(mm)
Eye level a max.
(mm)
Thickness s Tolerance
(mm)
Internal diameter d3
(mm)
Customs tariff country of origin

0.22 €

50 5 Days 1.25404.45.9761.8537.52.53.8+0.39 -0.901.756-0.0636.5DE

0.23 €

50 5 Days 1.25424.56.151.8539.52.53.8+0.39 -0.901.756.5-0.0638.5DE

0.23 €

50 5 Days 1.25454.77.41.8542.52.53.8+0.39 -0.901.756.7-0.0641.5DE

0.29 €

50 5 Days 1.254858.4861.8545.52.53.8+0.39 -0.901.756.9-0.0644.5DE

0.28 €

50 5 Days 1.5505.19.8592.15472.54.5+0.39 -0.9026.9-0.0745.8DE

0.35 €

50 5 Days 1.5525.210.462.15492.54.5+0.39 -0.9027-0.0747.8DE

Tech Support