SEEGER Retaining Rings, DIN 472, Type J for Bores (J63-S)

SEEGER Retaining Rings, DIN 472, Type J for Bores J63-S

Product Details:

Manufacturer part number: J63-S

Brand: SEEGER-ORBIS

Price: 0.58

Delivery time: 5 Days


Technical Data:

Groove depth t: 1.5 mm

Outer diameter d3: 67.2 mm

Web width b ca.: 5.6 mm

Customs tariff weight: 10.65 kg

Groove width m min.: 2.15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J63-S

Part Number
J63-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Groove depth t
(mm)
Outer diameter d3
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
External diameter d3 tolerance Norm Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Thickness s
(mm)
Eye level a max.
(mm)
Thickness s Tolerance
(mm)
Bore diameter d1
(mm)

0.58 €

50 5 Days 1.567.25.610.652.15+1.10 -0.46DIN 472662.54.527.3-0.0763

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Type J Customs tariff weight Pro 1000
Engineering material Spring steel Customs tariff article number 73182100 Customs tariff country of origin DE

This page is SEEGER Retaining Rings, DIN 472, Type J for Bores, part number J63-S.
You can find the detail information about specifications and dimensions on part number J63-S.

Variation of this product

Part Number
320J 42
320J 45
320J 47
320J 48
J8-BLI
J9-BLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Groove depth t
(mm)
Outer diameter d3
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
External diameter d3 tolerance Norm Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Thickness s
(mm)
Eye level a max.
(mm)
Thickness s Tolerance
(mm)
Bore diameter d1
(mm)

0.18 €

50 5 Days 1.2545.54.15.161.85+0.90 -0.39DIN 47244.52.53.81.755.9-0.0642

0.18 €

50 5 Days 1.2548.54.35.81.85+0.90 -0.39DIN 47247.52.53.81.756.2-0.0645

0.22 €

50 5 Days 1.2550.54.46.3171.85+1.10 -0.46DIN 47249.52.53.81.756.4-0.0647

0.22 €

50 5 Days 1.2551.54.56.231.85+1.10 -0.46DIN 47250.52.53.81.756.4-0.0648

0.02 €

25 5 Days 0.28.71.10.140.9+0.36 -0.10DIN 4728.410.60.82.4-0.058

0.11 €

25 5 Days 0.29.81.30.160.9+0.36 -0.10DIN 4729.410.60.82.5-0.059

Tech Support