SEEGER Round-Wire Snap Rings, DIN 9925 (Old 7993 A), Type RW for Shafts (Part Numbers)

SEEGER Round-Wire Snap Rings, DIN 9925 (Old 7993 A), Type RW for Shafts
[Specifications]
・Type: RW
・Engineering material: Spring steel
・Norm: DIN 9925

SEEGER circular wire circlips to DIN 9925 and 9926 are manufactured from patented hardened wires with round cross-section. They are primarily used in semi-circular grooves in conjunction with quarter-circle coverage of the located machine component.

[Features]
・Securing shafts with semi-circular grooves axially

[Applications]
・Securing gudgeon pins
・Gear systems
・Automotive engineering
・Fittings Industry
・Used as mounting aid component

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RW5A501-BLS
RW6A501-BLS
RW7A501-BLS
RW8A501-BLS
RW10A501-BLS
RW12A501-BLS
RW14A501-BLS
RW16A501-BLS
RW18A501-BLS
RW20A501-BLS
RW22A501-BLS
RW24A501-BLS
RW25A501-BLS
RW26A501-BLS
RW28A501-BLS
RW30A501-BLS
RW32A501-BLS
RW35A501-BLS
RW38A501-BLS
RW40A501-BLS
RW45A501-BLS
RW50A501-BLS
RW55A501-BLS
RW60A501-BLS
RW65A501-BLS
RW75A501-BLS
RW85A501-BLS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft diameter d1
(mm)
Ring opening dimension e approx.
(mm)
Wire diameter d7
(mm)
Customs tariff weight
(kg)
Radius r
(mm)
Groove diameter d2
(mm)
Internal diameter d3 Tolerance Internal diameter d3
(mm)

-

100 5 Days 510.80.10.54.2-0.24.1

-

100 5 Days 610.80.10.55.2-0.25.1

-

100 5 Days 720.80.080.56.2-0.36.1

0.06 €

100 5 Days 820.80.10.57.2-0.37.1

0.06 €

100 5 Days 1020.80.1220.59.2-0.39.1

0.06 €

100 5 Days 12310.220.611-0.410.8

0.08 €

100 5 Days 14310.30.613-0.412.8

0.09 €

100 5 Days 1631.60.7520.914.4-0.414.2

0.11 €

100 5 Days 1831.60.830.916.4-0.416.2

0.12 €

100 5 Days 20321.451.118-0.517.7

0.12 €

100 5 Days 22321.721.120-0.519.7

-

100 5 Days 24321.881.122-0.521.7

0.14 €

100 5 Days 25321.951.123-0.522.7

-

50 5 Days 26322.061.124-0.523.7

0.15 €

50 5 Days 28322.231.126-0.525.7

0.15 €

50 5 Days 30322.381.128-0.527.7

0.22 €

50 5 Days 3242.53.8141.429.5-0.629.1

0.25 €

50 5 Days 3542.54.2931.432.5-0.632.1

-

50 5 Days 3842.54.761.435.5-0.635.1

0.26 €

50 5 Days 4042.55.051.437.5-0.637.1

0.29 €

50 5 Days 4542.55.451.442.5-0.842

0.37 €

50 5 Days 5042.56.271.447.5-0.847

0.88 €

50 5 Days 5543.212.051.851.8-0.851.1

0.94 €

50 5 Days 6043.211.51.856.8-0.856.1

-

50 5 Days 6543.213.1131.861.8-0.861.1

1.15 €

25 5 Days 7553.214.41.871.8-1.071

1.32 €

25 5 Days 8553.217.191.881.8-1.081

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Norm DIN 9925 Type RW
Customs tariff weight Pro 1000 Engineering material Spring steel Customs tariff article number 73182100
Customs tariff country of origin DE

Tech Support