SEEGER K-Rings, DIN 984, Type JK for Bores (JK40-S)

SEEGER K-Rings, DIN 984, Type JK for Bores JK40-S

Product Details:

Manufacturer part number: JK40-S

Brand: SEEGER-ORBIS

Price: 1.28

Delivery time: 5 Days


Technical Data:

Groove depth t: 1.25 mm

Outer diameter d3: 43.5 mm

Web width b ca.: 4 mm

Customs tariff weight: 5.62 kg

Groove width m min.: 1.85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JK40-S

Part Number
JK40-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Groove depth t
(mm)
Outer diameter d3
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
External diameter d3 tolerance Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Thickness s
(mm)
Lug height a max.
(mm)
Thickness s Tolerance
(mm)
Bore diameter d1
(mm)

1.28 €

50 5 Days 1.2543.545.621.85+0.90 -0.3942.52.53.81.757.2-0.0640

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Norm DIN 984 Type JK
Customs tariff weight Pro 1000 Engineering material Spring steel Customs tariff article number 73182100
Customs tariff country of origin DE

This page is SEEGER K-Rings, DIN 984, Type JK for Bores, part number JK40-S.
You can find the detail information about specifications and dimensions on part number JK40-S.

Variation of this product

Part Number
JK18-BLS
JK19-BLS
JK20-BLS
JK42-S
JK45-S
JK47-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Groove depth t
(mm)
Outer diameter d3
(mm)
Web width b ca.
(mm)
Customs tariff weight
(kg)
Groove width m min.
(mm)
External diameter d3 tolerance Groove diameter d2
(mm)
Diameter of mounting holes
(mm)
Collar length n
(mm)
Thickness s
(mm)
Lug height a max.
(mm)
Thickness s Tolerance
(mm)
Bore diameter d1
(mm)

0.28 €

100 5 Days 0.519.52.30.91.1+0.42 -0.131921.514.1-0.0618

0.28 €

100 5 Days 0.520.52.311.1+0.42 -0.132021.513.8-0.0619

0.28 €

100 5 Days 0.521.52.40.981.1+0.42 -0.132121.513.9-0.0620

1.32 €

50 5 Days 1.2545.54.15.7251.85+0.90 -0.3944.52.53.81.757.2-0.0642

1.60 €

50 5 Days 1.2548.54.36.61.85+0.90 -0.3947.52.53.81.757.2-0.0645

1.42 €

50 5 Days 1.2550.54.56.81.85+1.10 -0.4649.52.53.81.757.2-0.0647

Tech Support