Manufacturer part number: 320SB112
Brand: SEEGER-ORBIS
Price: Please contact the support for quotation
Delivery time: 5 Days
Outer diameter d3: 115.4 mm
Web width b ca.: 3.4 mm
Customs tariff weight: 21.24 kg
Groove width m min.: 2.7 mm
Groove diameter d2: 114.3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
320SB112
Part Number
|
---|
320SB112 |
Part Number | Minimum order quantity | Volume Discount | Outer diameter d3 (mm) | Web width b ca. (mm) | Customs tariff weight (kg) | Groove width m min. (mm) | Groove diameter d2 (mm) | Thickness s (mm) | Bore diameter d1 (mm) | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|
10 | 5 Days | 115.4 | 3.4 | 21.24 | 2.7 | 114.3 | 2.5 | 112 | DE |
Loading...
Customs tariff weight unit | kg | Type | SB | Customs tariff weight Pro | 1000 |
---|---|---|---|---|---|
Engineering material | Spring steel | Customs tariff article number | 73182100 |
This page is SEEGER Snap Rings, Type SB for Bores, part number 320SB112.
You can find the detail information about specifications and dimensions on part number 320SB112.
Part Number |
---|
320SB 73 |
320SB118 |
320SB127 |
320SB135 |
320SB143 |
320SB153 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer diameter d3 (mm) | Web width b ca. (mm) | Customs tariff weight (kg) | Groove width m min. (mm) | Groove diameter d2 (mm) | Thickness s (mm) | Bore diameter d1 (mm) | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 25 | 5 Days | 75.6 | 2.8 | 8.7 | 2.2 | 74.8 | 2 | 73 | DE | ||
- | 10 | 5 Days | 121.4 | 3.4 | 22.76 | 2.7 | 120.3 | 2.5 | 118 | DE | ||
- | 10 | 5 Days | 130.5 | 3.4 | 23 | 2.7 | 129.3 | 2.5 | 127 | DE | ||
- | 10 | 5 Days | 138.6 | 3.4 | 25.9 | 2.7 | 137.3 | 2.5 | 135 | DE | ||
- | 1 | 5 Days | 147 | 4 | 31.484 | 2.7 | 145.6 | 2.5 | 143 | DE | ||
- | 1 | 5 Days | 157.1 | 4 | 33.82 | 2.7 | 155.6 | 2.5 | 153 | DE |