Manufacturer part number: ZA2-BLS
Brand: SEEGER-ORBIS
Price: Please contact the support for quotation
Delivery time: 5 Days
Shaft diameter d1: 2 mm
Customs tariff weight: 0.05 kg
Groove width m min.: 0.4 mm
Groove diameter d2: 1.9 mm
Collar length n: 1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZA2-BLS
Part Number
|
---|
ZA2-BLS |
Part Number | Minimum order quantity | Volume Discount | Shaft diameter d1 (mm) | Customs tariff weight (kg) | Groove width m min. (mm) | Groove diameter d2 (mm) | Collar length n (mm) | Holding force N (N) | Serrations | Thickness s (mm) | Outer diameter d4 (mm) | Internal diameter d3 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200 | 5 Days | 2 | 0.05 | 0.4 | 1.9 | 1 | 150 | 3 | 0.25 | 6.5 | 1.85 |
Loading...
Customs tariff weight unit | kg | Type | ZA | Customs tariff weight Pro | 1000 |
---|---|---|---|---|---|
Engineering material | Spring steel | Customs tariff article number | 73182100 | Customs tariff country of origin | DE |
This page is SEEGER Serrated Rings, Type ZA for Shafts, part number ZA2-BLS.
You can find the detail information about specifications and dimensions on part number ZA2-BLS.
Configure
Basic Attributes
Shaft diameter d1(mm)
Customs tariff weight(kg)
Groove width m min.(mm)
Groove diameter d2(mm)
Collar length n(mm)
Holding force N(N)
Serrations
Thickness s(mm)
Outer diameter d4(mm)
Internal diameter d3(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZA12-BLC |
ZA14-BLS |
ZA16-BLS |
ZA20-BLS |
ZA25-BLS |
ZA3-BLC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft diameter d1 (mm) | Customs tariff weight (kg) | Groove width m min. (mm) | Groove diameter d2 (mm) | Collar length n (mm) | Holding force N (N) | Serrations | Thickness s (mm) | Outer diameter d4 (mm) | Internal diameter d3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.15 € | 100 | 5 Days | 12 | 0.3 | 0.6 | 11.85 | 1.5 | 350 | 6 | 0.3 | 18 | 11.7 | ||
- | 100 | 5 Days | 14 | 0.376 | 0.6 | 13.8 | 1.5 | 400 | 6 | 0.3 | 20.5 | 13.7 | ||
- | 100 | 5 Days | 16 | 0.774 | 1 | 15.8 | 2 | 700 | 8 | 0.4 | 24.5 | 15.6 | ||
- | 100 | 5 Days | 20 | 1.122 | 1 | 19.75 | 2 | 950 | 8 | 0.5 | 29 | 19.5 | ||
- | 100 | 5 Days | 25 | 1.42 | 1 | 24.75 | 2 | 1100 | 8 | 0.5 | 34 | 24.5 | ||
- | 200 | 5 Days | 3 | 0.08 | 0.4 | 2.9 | 1 | 200 | 4 | 0.25 | 8 | 2.8 |