BOSCH REXROTH Bladder-Type Accumulator HAB (R901435303)

BOSCH REXROTH Bladder-Type Accumulator HAB R901435303

Product Details:

Manufacturer part number: R901435303

Brand: BOSCH REXROTH

Price: 1,908.17

Delivery time: 5 Days


Technical Data:

Bladder material: NBR

Customs tariff weight: 26 kg

Nominal volume: 6 l

Size of connection for hydraulic fluid: G1 1/4

Maximum operating pressure (bar): 350


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R901435303

Part Number
R901435303
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bladder material Customs tariff weight
(kg)
Nominal volume
(l)
Size of connection for hydraulic fluid Maximum operating pressure (bar) Certification (approval)

1,908.17 €

1 5 Days NBR266G1 1/4350CE (PED 2014/68/EU)

Loading...

  1. 1

Basic information

Version Standard Customs tariff weight unit kg Fluid connection type Thread with seal surface, radial on the inside
Accumulator type Bladder-type accumulator Surface of tank interior Steel Surface of connection side Steel
Type HAB Device series 6X Gas filling pressure bar Not defined
Customs tariff item number 84798997 Gas connection type Gas valve for filling and test device Tank material Steel
Customs tariff weight per 1 Size of connection on gas side 7/8-14UNF Customs tariff country of origin DE

This page is BOSCH REXROTH Bladder-Type Accumulator HAB, part number R901435303.
You can find the detail information about specifications and dimensions on part number R901435303.

Variation of this product

Part Number
R901435300
R901435301
R901435302
R901435304
R901435305
R901435307
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bladder material Customs tariff weight
(kg)
Nominal volume
(l)
Size of connection for hydraulic fluid Maximum operating pressure (bar) Certification (approval)

1,213.91 €

1 5 Days NBR6.11G 3/4350Operating instructions

1,388.55 €

1 5 Days NBR8.52.5G1 1/4350CE (PED 2014/68/EU)

1,410.38 €

1 5 Days NBR134G1 1/4350CE (PED 2014/68/EU)

2,065.37 €

1 5 Days NBR29.1410G2330CE (PED 2014/68/EU)

2,580.58 €

1 5 Days NBR45.620G2330CE (PED 2014/68/EU)

3,554.35 €

1 5 Days NBR76.832G2330CE (PED 2014/68/EU)

Tech Support