Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Type of accumulator | Voltage (V/Hz) | Accumulator adapter | Nominal size | Accumulator type | Electrical connection | Relief | Pressure setting bar | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 9.54 | Bladder-type accumulator | DC 24 V | With BSP thread G1 1/4 DN10; DN20 | 20 | For bladder-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 330 | ||
- | 1 | 5 Days | 6.341 | Diaphragm-type accumulator | DC 24 V | With BSP thread G1/2 DN10; DN20 | 10 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 100 | ||
- | 1 | 5 Days | 6.2 | Diaphragm-type accumulator | DC 24 V | With BSP thread G3/4 DN10; DN20 | 10 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 100 | ||
- | 1 | 5 Days | 6.4 | Bladder-type accumulator | DC 24 V | With BSP thread G1 1/4 DN10; DN20 | 10 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 140 | ||
- | 1 | 5 Days | 6.22 | Diaphragm-type accumulator | DC 24 V | With BSP thread G1/2 DN10; DN20 | 10 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 140 | ||
- | 1 | 5 Days | 6.433 | Bladder-type accumulator | DC 24 V | With BSP thread G3/4 DN10; DN20 | 10 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 210 | ||
- | 1 | 5 Days | 6.6 | Bladder-type accumulator | DC 24 V | With BSP thread G1 1/4 DN10; DN20 | 10 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 210 | ||
- | 1 | 5 Days | 7.3 | Bladder-type accumulator | DC 24 V | With BSP thread G2 DN10; DN20 | 10 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 210 | ||
- | 1 | 5 Days | 6.38 | Diaphragm-type accumulator | DC 24 V | With BSP thread G1/2 DN10; DN20 | 10 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 210 | ||
- | 1 | 5 Days | 6.42 | Diaphragm-type accumulator | DC 24 V | With BSP thread G3/4 DN10; DN20 | 10 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 210 | ||
- | 1 | 5 Days | 6.19 | Diaphragm-type accumulator | DC 24 V | With BSP thread G1/2 DN10; DN20 | 10 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 300 | ||
- | 1 | 5 Days | 6.2 | Bladder-type accumulator | DC 24 V | With BSP thread G3/4 DN10; DN20 | 10 | For bladder-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 330 | ||
- | 1 | 5 Days | 6.661 | Bladder-type accumulator | DC 24 V | With BSP thread G1 1/4 DN10; DN20 | 10 | - | Without plug-in connector, with protective cap | Manual and electro-magnetic | 330 | ||
- | 1 | 5 Days | 7.36 | Bladder-type accumulator | DC 24 V | With BSP thread G2 DN10; DN20 | 10 | For bladder-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 330 | ||
- | 1 | 5 Days | 6.44 | Diaphragm-type accumulator | DC 24 V | With BSP thread G1/2 DN10; DN20 | 10 | For bladder-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 330 | ||
- | 1 | 5 Days | 6.391 | Diaphragm-type accumulator | DC 24 V | With BSP thread G3/4 DN10; DN20 | 10 | For bladder-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 330 | ||
- | 1 | 5 Days | 9.253 | Bladder-type accumulator | DC 24 V | With BSP thread G3/4 DN10; DN20 | 20 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 130 | ||
- | 1 | 5 Days | 9.841 | Bladder-type accumulator | DC 24 V | With BSP thread G1 1/4 DN10; DN20 | 20 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 210 | ||
- | 1 | 5 Days | 10.46 | Bladder-type accumulator | DC 24 V | With BSP thread G2 DN10; DN20 | 20 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 210 | ||
- | 1 | 5 Days | 10.56 | Bladder-type accumulator | DC 24 V | With BSP thread G2 DN10; DN20 | 20 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 250 | ||
- | 1 | 5 Days | 10.28 | Bladder-type accumulator | DC 24 V | With BSP thread G2 DN10; DN20 | 20 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 280 | ||
- | 1 | 5 Days | 10.204 | Bladder-type accumulator | Alternating current voltage 230 V | With BSP thread G2 DN10; DN20 | 20 | For bladder-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 330 | ||
- | 1 | 5 Days | 11.2 | Bladder-type accumulator | DC 24 V | With BSP thread G2 DN10; DN20 | 20 | For bladder-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 330 | ||
- | 1 | 5 Days | 10.28 | Bladder-type accumulator | DC 24 V | With BSP thread G2 DN10; DN20 | 20 | For bladder-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 350 | ||
- | 1 | 5 Days | 23.7 | Bladder-type accumulator | DC 24 V | With BSP thread G2 DN30 | 30 | For diaphragm-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 210 | ||
- | 1 | 5 Days | 23.76 | Bladder-type accumulator | DC 24 V | With BSP thread G2 DN30 | 30 | For bladder-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 330 | ||
- | 1 | 5 Days | 23.697 | Bladder-type accumulator | Alternating current voltage 110 V | With BSP thread G2 DN30 | 30 | For bladder-type accumulator | Without plug-in connector, with protective cap | Manual and electro-magnetic | 330 | ||
- | 1 | 5 Days | 6.12 | Bladder-type accumulator | None | With BSP thread G1 1/4 DN10; DN20 | 10 | For diaphragm-type accumulator | - | Manual | 100 | ||
- | 1 | 5 Days | 5.92 | Diaphragm-type accumulator | None | With BSP thread G1/2 DN10; DN20 | 10 | For diaphragm-type accumulator | - | Manual | 100 | ||
- | 1 | 5 Days | 5.901 | Diaphragm-type accumulator | None | With BSP thread G3/4 DN10; DN20 | 10 | For diaphragm-type accumulator | - | Manual | 100 | ||
- | 1 | 5 Days | 6.131 | Bladder-type accumulator | None | With BSP thread G1 1/4 DN10; DN20 | 10 | For diaphragm-type accumulator | - | Manual | 140 | ||
- | 1 | 5 Days | 6.886 | Bladder-type accumulator | None | With BSP thread G2 DN10; DN20 | 10 | For diaphragm-type accumulator | - | Manual | 140 | ||
- | 1 | 5 Days | 5.981 | Diaphragm-type accumulator | None | With BSP thread G1/2 DN10; DN20 | 10 | For diaphragm-type accumulator | - | Manual | 140 | ||
- | 1 | 5 Days | 5.76 | Bladder-type accumulator | None | With BSP thread G3/4 DN10; DN20 | 10 | For diaphragm-type accumulator | - | Manual | 210 | ||
- | 1 | 5 Days | 6.14 | Bladder-type accumulator | None | With BSP thread G1 1/4 DN10; DN20 | 10 | For diaphragm-type accumulator | - | Manual | 210 | ||
- | 1 | 5 Days | 6.9 | Bladder-type accumulator | None | With BSP thread G2 DN10; DN20 | 10 | For diaphragm-type accumulator | - | Manual | 210 | ||
- | 1 | 5 Days | 5.881 | Diaphragm-type accumulator | None | With BSP thread G3/4 DN10; DN20 | 10 | For diaphragm-type accumulator | - | Manual | 210 | ||
- | 1 | 5 Days | 6.02 | Bladder-type accumulator | None | With BSP thread G3/4 DN10; DN20 | 10 | For bladder-type accumulator | - | Manual | 330 | ||
- | 1 | 5 Days | 6.133 | Bladder-type accumulator | None | With BSP thread G1 1/4 DN10; DN20 | 10 | For bladder-type accumulator | - | Manual | 330 | ||
- | 1 | 5 Days | 6.9 | Bladder-type accumulator | None | With BSP thread G2 DN10; DN20 | 10 | For bladder-type accumulator | - | Manual | 330 | ||
- | 1 | 5 Days | 5.74 | Diaphragm-type accumulator | None | With BSP thread G1/2 DN10; DN20 | 10 | For bladder-type accumulator | - | Manual | 330 | ||
- | 1 | 5 Days | 5.78 | Diaphragm-type accumulator | None | With BSP thread G3/4 DN10; DN20 | 10 | For bladder-type accumulator | - | Manual | 330 | ||
- | 1 | 5 Days | 5.933 | Diaphragm-type accumulator | None | With BSP thread G1/2 DN10; DN20 | 10 | For diaphragm-type accumulator | - | Manual | 210 | ||
- | 1 | 5 Days | 9.02 | Bladder-type accumulator | None | With BSP thread G1 1/4 DN10; DN20 | 20 | For diaphragm-type accumulator | - | Manual | 210 | ||
- | 1 | 5 Days | 9.97 | Bladder-type accumulator | None | With BSP thread G2 DN10; DN20 | 20 | For diaphragm-type accumulator | - | Manual | 210 | ||
- | 1 | 5 Days | 9.06 | Diaphragm-type accumulator | None | With BSP thread G1/2 DN10; DN20 | 20 | For diaphragm-type accumulator | - | Manual | 210 | ||
- | 1 | 5 Days | 9.78 | Bladder-type accumulator | None | With BSP thread G2 DN10; DN20 | 20 | For diaphragm-type accumulator | - | Manual | 240 | ||
- | 1 | 5 Days | 9.235 | Bladder-type accumulator | None | With BSP thread G1 1/4 DN10; DN20 | 20 | For diaphragm-type accumulator | - | Manual | 250 | ||
- | 1 | 5 Days | 10.08 | Bladder-type accumulator | None | With BSP thread G2 DN10; DN20 | 20 | For diaphragm-type accumulator | - | Manual | 270 | ||
- | 1 | 5 Days | 9.34 | Bladder-type accumulator | None | With BSP thread G1 1/4 DN10; DN20 | 20 | For diaphragm-type accumulator | - | Manual | 300 | ||
- | 1 | 5 Days | 9.02 | Bladder-type accumulator | None | With BSP thread G1 1/4 DN10; DN20 | 20 | For bladder-type accumulator | - | Manual | 330 | ||
- | 1 | 5 Days | 10.004 | Bladder-type accumulator | None | With BSP thread G2 DN10; DN20 | 20 | For bladder-type accumulator | - | Manual | 330 | ||
- | 1 | 5 Days | 23.25 | Bladder-type accumulator | None | With BSP thread G2 DN30 | 30 | For diaphragm-type accumulator | - | Manual | 210 | ||
- | 1 | 5 Days | 23.77 | Bladder-type accumulator | None | With BSP thread G2 DN30 | 30 | For bladder-type accumulator | - | Manual | 330 |
Loading...
Pressure relief valve | Pressure relief valve, type-tested (with CE marking) | Customs tariff weight unit | kg | Connection thread | BSP thread (ISO 228 Part 1) |
---|---|---|---|---|---|
Type of connection | Pipe connection | Type | ABZSS | Device series | 3X |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Sealing material | FKM |