Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Outer Diameter (mm) | Internal Diameter (φ) | Height H1 (mm) | Customs tariff weight (kg) | Height (mm) | |
---|---|---|---|---|---|---|---|---|
1 | 5 Days | 48.6 | 40 | 4.2 | 0.003 | 7 | ||
1 | Quote | 36.6 | 28 | 5.3 | 0.002 | 7 | ||
1 | Quote | 58.6 | 50 | 5.3 | 0.003 | 7 | ||
1 | Quote | 68.6 | 60 | 5.3 | 0.004 | 7 | ||
1 | Quote | 48.6 | 40 | 5.3 | 0.002 | 7 | ||
1 | Quote | 40.6 | 32 | 5.3 | 0.002 | 7 | ||
1 | Quote | 80.6 | 70 | 5.3 | 0.006 | 7 | ||
1 | Quote | 65.6 | 55 | 5.3 | 0.005 | 7 | ||
1 | Quote | 55.6 | 45 | 5.3 | 0.004 | 7 | ||
1 | Quote | 38.6 | 30 | 5.3 | 0.002 | 7 | ||
1 | Quote | 53.6 | 45 | 5.3 | 0.003 | 7 | ||
1 | Quote | 78.6 | 70 | 5.3 | 0.005 | 7 | ||
1 | Quote | 24.6 | 16 | 5.3 | 0.001 | 7 | ||
1 | Quote | 63.6 | 55 | 5.3 | 0.004 | 7 | ||
1 | Quote | 43.6 | 35 | 5.3 | 0.002 | 7 | ||
1 | Quote | 50.6 | 42 | 5.3 | 0.003 | 7 | ||
1 | Quote | 33.6 | 25 | 5.3 | 0.002 | 7 | ||
1 | 5 Days | 33.3 | 25 | 5 | 0.002 | 7 | ||
1 | Quote | 60.6 | 50 | 5.3 | 0.005 | 7 | ||
1 | Quote | 70.6 | 60 | 5.3 | 0.005 | 7 | ||
1 | Quote | 30.6 | 22 | 5.3 | 0.002 | 7 | ||
1 | Quote | 102.2 | 90 | 7.2 | 0.016 | 12 | ||
1 | Quote | 18.6 | 12 | 3.8 | 0.001 | 5 | ||
1 | Quote | 92.2 | 80 | 7.2 | 0.014 | 12 |
Loading...
Design | AE42 | Version | Without plate | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Shore hardness | 90 | Temperature range from/to(°C) | -40 to +100 | Norm | DIN 3602 |
Type | Scraper | Customs tariff weight Pro | 1 | Functionality | Single-acting |
Base color | Blue | Engineering material | TPU | Customs tariff article number | 84129080 |
Customs tariff country of origin | TR |
Configure