DICHTOMATIK V-Packing Set (0067188285)

DICHTOMATIK V-Packing Set 0067188285

Product Details:

Manufacturer part number: 0067188285

Brand: DICHTOMATIK

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Outer Diameter: 90 mm

Internal Diameter: 70 φ

Customs tariff weight: 0.121 kg

Width: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0067188285

Part Number
0067188285
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Customs tariff weight
(kg)
Width
(mm)

-

1 Quote 90700.12140

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Shore hardness 90 Type Rod seal
Pressure range Up to 400 BAR Customs tariff weight Pro 1 Functionality One-sided pressure load
Engineering material NBR/NBR fabric Customs tariff article number 40169300 Customs tariff country of origin TR

This page is DICHTOMATIK V-Packing Set, part number 0067188285.
You can find the detail information about specifications and dimensions on part number 0067188285.

Variation of this product

Part Number
0067188283
0067188565
0067188592
0067188778
0067189287
0067189288
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Customs tariff weight
(kg)
Width
(mm)

-

1 Quote 70500.06730

-

1 Quote 75600.04622.5

-

1 Quote 45300.02622.5

-

1 Quote 80600.10437

-

1 Quote 85700.0522.5

-

1 Quote 100800.14240

Tech Support