Manufacturer part number: 0067187861
Brand: DICHTOMATIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Outer Diameter: 100 mm
Internal Diameter: 75 φ
Customs tariff weight: 0.104 kg
Width: 22.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067187861
Sliding speed m/s | 0.5 | Design | KK03 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Shore hardness | 80 | Temperature range from/to(°C) | -30 to +100 | Type | Piston seal |
Customs tariff weight Pro | 1 | Circumferential speed m/s | 0.5 | Functionality | Double-sided pressure load |
Engineering material | NBR | Customs tariff article number | 40169300 | Customs tariff country of origin | TR |
This page is DICHTOMATIK Piston Seal Design KK03, part number 0067187861.
You can find the detail information about specifications and dimensions on part number 0067187861.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Internal Diameter(φ)
Customs tariff weight(kg)
Width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0067187846 |
0067187848 |
0067187849 |
0067188024 |
0067188360 |
0067188362 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Internal Diameter (φ) | Customs tariff weight (kg) | Width (mm) |
---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 50 | 38 | 0.023 | 20.5 | ||
- | 1 | 5 Days | 60 | 44 | 0.034 | 18.4 | ||
- | 1 | 5 Days | 63 | 47 | 0.036 | 18.4 | ||
- | 1 | 5 Days | 63 | 53 | 0.016 | 12.5 | ||
- | 1 | 5 Days | 40 | 30 | 0.015 | 16.4 | ||
- | 1 | 5 Days | 40 | 24 | 0.021 | 18.4 |