Manufacturer part number: 0067188436
Brand: DICHTOMATIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Outer Diameter: 63 mm
Internal Diameter: 55 φ
Height H1: 4 mm
Customs tariff weight: 0.004 kg
Height: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067188436
Design | AE41 | Version | Without plate | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Shore hardness | 90 | Temperature range from/to(°C) | -40 to +100 | Norm | DIN 3602 |
Type | Scraper | Customs tariff weight Pro | 1 | Functionality | Single-acting |
Base color | black | Engineering material | NBR | Customs tariff article number | 40169300 |
Customs tariff country of origin | TR |
This page is DICHTOMATIK Scraper Design AE41, part number 0067188436.
You can find the detail information about specifications and dimensions on part number 0067188436.
Part Number |
---|
0067188092 |
0067188200 |
0067188201 |
0067188437 |
0067188557 |
0067188678 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Internal Diameter (φ) | Height H1 (mm) | Customs tariff weight (kg) | Height (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 53 | 45 | 4 | 0.003 | 7 | ||
- | 1 | 5 Days | 28 | 20 | 4 | 0.001 | 7 | ||
- | 1 | 5 Days | 38 | 30 | 4 | 0.002 | 7 | ||
- | 1 | 5 Days | 50 | 42 | 4 | 0.003 | 7 | ||
- | 1 | 5 Days | 48 | 40 | 4 | 0.003 | 7 | ||
- | 1 | 5 Days | 40 | 32 | 4 | 0.002 | 7 |