Manufacturer part number: 0067016563
Brand: DICHTOMATIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Outer Diameter: 50 mm
Internal Diameter: 40 φ
Height H1: 7 mm
Customs tariff weight: 0.013 kg
Height: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0067016563
Design | AM44 | Version | Metal-reinforced | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Shore hardness | 95 | Temperature range from/to(°C) | -40 to +100 | Norm | DIN 3602 |
Type | Scraper | Functionality | Single-acting | Base color | Blue |
Engineering material | TPU | Customs tariff article number | 84879090 | Customs tariff country of origin | TW |
This page is DICHTOMATIK Scraper Design AM44, part number 0067016563.
You can find the detail information about specifications and dimensions on part number 0067016563.
Part Number |
---|
0067016561 |
0067016562 |
0067016565 |
0067016566 |
0067016567 |
0067016569 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Internal Diameter (φ) | Height H1 (mm) | Customs tariff weight (kg) | Height (mm) | Customs tariff weight Pro |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 45 | 35 | 7 | 0.011 | 10 | 1 | ||
- | 1 | 5 Days | 50 | 40 | 5 | 0.009 | 8 | 1 | ||
- | 1 | 5 Days | 60 | 45 | 7 | 0.024 | 10 | 1 | ||
- | 1 | 5 Days | 60 | 50 | 7 | 0.017 | 10 | 1 | ||
- | 1 | 5 Days | 63 | 55 | 7 | 0.016 | 10 | 1 | ||
- | 1 | 5 Days | 90 | 80 | 7 | 0.031 | 10 | 1 |